ezradio_comm.c File Reference
This file contains the EZRadio communication layer.
- Version
- 5.4.0
License
(C) Copyright 2015 Silicon Labs, www.silabs.com
Permission is granted to anyone to use this software for any purpose, including commercial applications, and to alter it and redistribute it freely, subject to the following restrictions:
- The origin of this software must not be misrepresented; you must not claim that you wrote the original software.
- Altered source versions must be plainly marked as such, and must not be misrepresented as being the original software.
- This notice may not be removed or altered from any source distribution.
DISCLAIMER OF WARRANTY/LIMITATION OF REMEDIES: Silicon Labs has no obligation to support this Software. Silicon Labs is providing the Software "AS IS", with no express or implied warranties of any kind, including, but not limited to, any implied warranties of merchantability or fitness for any particular purpose or warranties against infringement of any proprietary rights of a third party.
Silicon Labs will not be liable for any consequential, incidental, or special damages, or any other relief, or for any claim by any third party, arising from your use of this Software.
Definition in file ezradio_comm.c
.
#include <stdint.h>
#include <stdarg.h>
#include "em_gpio.h
"
#include "gpiointerrupt.h
"
#include "ustimer.h
"
#include "ezradiodrv_config.h"
#include "ezradio_hal.h
"
#include "ezradio_comm.h
"
Functions | |
void | ezradio_comm_ClearCTS () |
uint8_t | ezradio_comm_GetResp (uint8_t byteCount, uint8_t *pData) |
uint8_t | ezradio_comm_PollCTS (void) |
void | ezradio_comm_ReadData (uint8_t cmd, uint8_t pollCts, uint8_t byteCount, uint8_t *pData) |
void | ezradio_comm_SendCmd (uint8_t byteCount, uint8_t *pData) |
uint8_t | ezradio_comm_SendCmdGetResp (uint8_t cmdByteCount, uint8_t *pCmdData, uint8_t respByteCount, uint8_t *pRespData) |
void | ezradio_comm_WriteData (uint8_t cmd, uint8_t pollCts, uint8_t byteCount, uint8_t *pData) |
Variables | |
uint8_t | ezradio_comm_CtsWentHigh = 0 |