DAC_TypeDef Struct ReferenceDevices > EZR32LG_DAC
Definition at line 48
of file ezr32lg_dac.h
.
Data Fields | |
__IOM uint32_t | BIASPROG |
__IOM uint32_t | CAL |
__IOM uint32_t | CH0CTRL |
__IOM uint32_t | CH0DATA |
__IOM uint32_t | CH1CTRL |
__IOM uint32_t | CH1DATA |
__IOM uint32_t | COMBDATA |
__IOM uint32_t | CTRL |
__IOM uint32_t | IEN |
__IM uint32_t | IF |
__IOM uint32_t | IFC |
__IOM uint32_t | IFS |
__IOM uint32_t | OPA0MUX |
__IOM uint32_t | OPA1MUX |
__IOM uint32_t | OPA2MUX |
__IOM uint32_t | OPACTRL |
__IOM uint32_t | OPAOFFSET |
uint32_t | RESERVED0 [8] |
__IM uint32_t | STATUS |
Field Documentation
__IOM uint32_t DAC_TypeDef::BIASPROG |
__IOM uint32_t DAC_TypeDef::CAL |
Calibration Register
Definition at line 60
of file ezr32lg_dac.h
.
Referenced by DAC_Init(), and DAC_Reset().
__IOM uint32_t DAC_TypeDef::CH0CTRL |
Channel 0 Control Register
Definition at line 51
of file ezr32lg_dac.h
.
Referenced by DAC_Enable(), DAC_Init(), DAC_InitChannel(), and DAC_Reset().
__IOM uint32_t DAC_TypeDef::CH0DATA |
Channel 0 Data Register
Definition at line 57
of file ezr32lg_dac.h
.
Referenced by DAC_Channel0OutputSet().
__IOM uint32_t DAC_TypeDef::CH1CTRL |
Channel 1 Control Register
Definition at line 52
of file ezr32lg_dac.h
.
Referenced by DAC_Enable(), DAC_Init(), DAC_InitChannel(), and DAC_Reset().
__IOM uint32_t DAC_TypeDef::CH1DATA |
Channel 1 Data Register
Definition at line 58
of file ezr32lg_dac.h
.
Referenced by DAC_Channel1OutputSet().
__IOM uint32_t DAC_TypeDef::COMBDATA |
Combined Data Register
Definition at line 59
of file ezr32lg_dac.h
.
__IOM uint32_t DAC_TypeDef::CTRL |
Control Register
Definition at line 49
of file ezr32lg_dac.h
.
Referenced by DAC_Init(), and DAC_Reset().
__IOM uint32_t DAC_TypeDef::IEN |
Interrupt Enable Register
Definition at line 53
of file ezr32lg_dac.h
.
Referenced by DAC_IntDisable(), DAC_IntEnable(), DAC_IntGetEnabled(), and DAC_Reset().
__IM uint32_t DAC_TypeDef::IF |
Interrupt Flag Register
Definition at line 54
of file ezr32lg_dac.h
.
Referenced by DAC_IntGet(), and DAC_IntGetEnabled().
__IOM uint32_t DAC_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line 56
of file ezr32lg_dac.h
.
Referenced by DAC_IntClear(), and DAC_Reset().
__IOM uint32_t DAC_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line 55
of file ezr32lg_dac.h
.
Referenced by DAC_IntSet().
__IOM uint32_t DAC_TypeDef::OPA0MUX |
Operational Amplifier Mux Configuration Register
Definition at line 65
of file ezr32lg_dac.h
.
__IOM uint32_t DAC_TypeDef::OPA1MUX |
Operational Amplifier Mux Configuration Register
Definition at line 66
of file ezr32lg_dac.h
.
__IOM uint32_t DAC_TypeDef::OPA2MUX |
Operational Amplifier Mux Configuration Register
Definition at line 67
of file ezr32lg_dac.h
.
__IOM uint32_t DAC_TypeDef::OPACTRL |
Operational Amplifier Control Register
Definition at line 63
of file ezr32lg_dac.h
.
__IOM uint32_t DAC_TypeDef::OPAOFFSET |
Operational Amplifier Offset Register
Definition at line 64
of file ezr32lg_dac.h
.
uint32_t DAC_TypeDef::RESERVED0[8] |
Reserved for future use
Definition at line 62
of file ezr32lg_dac.h
.
__IM uint32_t DAC_TypeDef::STATUS |
Status Register
Definition at line 50
of file ezr32lg_dac.h
.
The documentation for this struct was generated from the following file:
- C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EZR32LG/Include/
ezr32lg_dac.h