DEVINFO_TypeDef Struct ReferenceDevices > EZR32LG_DEVINFO
Definition at line
47
of file
ezr32lg_devinfo.h
.
Data Fields |
|
| __IM uint32_t | ADC0CAL0 |
| __IM uint32_t | ADC0CAL1 |
| __IM uint32_t | ADC0CAL2 |
| __IM uint32_t | AUXHFRCOCAL0 |
| __IM uint32_t | AUXHFRCOCAL1 |
| __IM uint32_t | CAL |
| __IM uint32_t | DAC0CAL0 |
| __IM uint32_t | DAC0CAL1 |
| __IM uint32_t | DAC0CAL2 |
| __IM uint32_t | HFRCOCAL0 |
| __IM uint32_t | HFRCOCAL1 |
| __IM uint32_t | MEMINFO |
| __IM uint32_t | MSIZE |
| __IM uint32_t | PART |
| __IM uint32_t | RADIO0 |
| __IM uint32_t | RADIO1 |
| __IM uint32_t | RADIO2 |
| uint32_t | RESERVED0 [2] |
| uint32_t | RESERVED2 |
| __IM uint32_t | UNIQUEH |
| __IM uint32_t | UNIQUEL |
Field Documentation
| __IM uint32_t DEVINFO_TypeDef::ADC0CAL0 |
ADC0 Calibration register 0
Definition at line
51
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::ADC0CAL1 |
ADC0 Calibration register 1
Definition at line
52
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::ADC0CAL2 |
ADC0 Calibration register 2
Definition at line
53
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::AUXHFRCOCAL0 |
AUXHFRCO calibration register 0
Definition at line
58
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::AUXHFRCOCAL1 |
AUXHFRCO calibration register 1
Definition at line
59
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::CAL |
Calibration temperature and checksum
Definition at line
50
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::DAC0CAL0 |
DAC calibrartion register 0
Definition at line
55
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::DAC0CAL1 |
DAC calibrartion register 1
Definition at line
56
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::DAC0CAL2 |
DAC calibrartion register 2
Definition at line
57
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::HFRCOCAL0 |
HFRCO calibration register 0
Definition at line
60
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::HFRCOCAL1 |
HFRCO calibration register 1
Definition at line
61
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::MEMINFO |
Memory information
Definition at line
62
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::MSIZE |
Flash and SRAM Memory size in KiloBytes
Definition at line
67
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::PART |
Part description
Definition at line
68
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::RADIO0 |
Radio information 0
Definition at line
48
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::RADIO1 |
Radio information 1
Definition at line
49
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::RADIO2 |
Radio information 2
Definition at line
64
of file
ezr32lg_devinfo.h
.
| uint32_t DEVINFO_TypeDef::RESERVED0[2] |
Reserved
Definition at line
54
of file
ezr32lg_devinfo.h
.
| uint32_t DEVINFO_TypeDef::RESERVED2 |
Reserved
Definition at line
63
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::UNIQUEH |
High 32 bits of device unique number
Definition at line
66
of file
ezr32lg_devinfo.h
.
| __IM uint32_t DEVINFO_TypeDef::UNIQUEL |
Low 32 bits of device unique number
Definition at line
65
of file
ezr32lg_devinfo.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EZR32LG/Include/
ezr32lg_devinfo.h