EFM32HG322F64Devices
| Modules | |
| EFM32HG322F64 Alternate Function | |
| EFM32HG322F64 Bit Fields | |
| EFM32HG322F64 Core | |
| Processor and Core Peripheral Section. | |
| EFM32HG322F64 Part | |
| EFM32HG322F64 Peripheral Declarations | |
| EFM32HG322F64 Peripheral Memory Map | |
| EFM32HG322F64 Peripheral TypeDefs | |
| Device Specific Peripheral Register Structures. | |
| Macros | |
| #define | ARM_MATH_CM0PLUS | 
| #define | SET_BIT_FIELD (REG, MASK, VALUE, OFFSET) REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); | 
| Set the value of a bit field within a register. | |
| Typedefs | |
| typedef enum IRQn | IRQn_Type | 
| Enumerations | |
| enum | IRQn
         
         { NonMaskableInt_IRQn = -14, HardFault_IRQn = -13, SVCall_IRQn = -5, PendSV_IRQn = -2, SysTick_IRQn = -1, DMA_IRQn = 0, GPIO_EVEN_IRQn = 1, TIMER0_IRQn = 2, ACMP0_IRQn = 3, ADC0_IRQn = 4, I2C0_IRQn = 5, GPIO_ODD_IRQn = 6, TIMER1_IRQn = 7, USART1_RX_IRQn = 8, USART1_TX_IRQn = 9, LEUART0_IRQn = 10, PCNT0_IRQn = 11, RTC_IRQn = 12, CMU_IRQn = 13, VCMP_IRQn = 14, MSC_IRQn = 15, AES_IRQn = 16, USART0_RX_IRQn = 17, USART0_TX_IRQn = 18, USB_IRQn = 19, TIMER2_IRQn = 20 } | 
Macro Definition Documentation
| #define SET_BIT_FIELD | ( | 
            REG,
            | |
| 
            MASK,
            | |||
| 
            VALUE,
            | |||
| 
            OFFSET
            | |||
| ) | REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); | 
Set the value of a bit field within a register.
- Parameters
- 
         REGThe register to update MASKThe mask for the bit field to update VALUEThe value to write to the bit field OFFSETThe number of bits that the field is offset within the register. 0 (zero) means LSB. 
        Definition at line
        
         400
        
        of file
        
         efm32hg322f64.h
        
        .
       
Typedef Documentation
Enumeration Type Documentation
| enum IRQn | 
Interrupt Number Definition
        Definition at line
        
         58
        
        of file
        
         efm32hg322f64.h
        
        .