SYSTEMEMLIB
Detailed Description
System API.
This module contains functions to read information such as RAM and Flash size, device unique ID, chip revision, family, and part number from DEVINFO and SCB blocks. Functions to configure and read status from FPU are available for compatible devices.
Data Structures | |
struct | SYSTEM_CalAddrVal_TypeDef |
struct | SYSTEM_ChipRevision_TypeDef |
Enumerations | |
enum | SYSTEM_FpuAccess_TypeDef { fpuAccessDenied = (0x0 << 20), fpuAccessPrivilegedOnly = (0x5 << 20), fpuAccessReserved = (0xA << 20), fpuAccessFull = (0xF << 20) } |
enum | SYSTEM_PartFamily_TypeDef { systemPartFamilyEfm32Gecko = _DEVINFO_PART_DEVICE_FAMILY_EFM32G, systemPartFamilyEfm32Giant = _DEVINFO_PART_DEVICE_FAMILY_EFM32GG, systemPartFamilyEfm32Giant11B = _DEVINFO_PART_DEVICE_FAMILY_EFM32GG11B, systemPartFamilyEfm32Giant12B = _DEVINFO_PART_DEVICE_FAMILY_EFM32GG12B, systemPartFamilyEfm32Tiny = _DEVINFO_PART_DEVICE_FAMILY_EFM32TG, systemPartFamilyEfm32Tiny11B = _DEVINFO_PART_DEVICE_FAMILY_EFM32TG11B, systemPartFamilyEfm32Leopard = _DEVINFO_PART_DEVICE_FAMILY_EFM32LG, systemPartFamilyEfm32Wonder = _DEVINFO_PART_DEVICE_FAMILY_EFM32WG, systemPartFamilyEfm32Zero = _DEVINFO_PART_DEVICE_FAMILY_EFM32ZG, systemPartFamilyEfm32Happy = _DEVINFO_PART_DEVICE_FAMILY_EFM32HG, systemPartFamilyEfm32Pearl1B = _DEVINFO_PART_DEVICE_FAMILY_EFM32PG1B, systemPartFamilyEfm32Jade1B = _DEVINFO_PART_DEVICE_FAMILY_EFM32JG1B, systemPartFamilyEfm32Pearl12B = _DEVINFO_PART_DEVICE_FAMILY_EFM32PG12B, systemPartFamilyEfm32Jade12B = _DEVINFO_PART_DEVICE_FAMILY_EFM32JG12B, systemPartFamilyEzr32Wonder = _DEVINFO_PART_DEVICE_FAMILY_EZR32WG, systemPartFamilyEzr32Leopard = _DEVINFO_PART_DEVICE_FAMILY_EZR32LG, systemPartFamilyEzr32Happy = _DEVINFO_PART_DEVICE_FAMILY_EZR32HG, systemPartFamilyMighty1P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG1P, systemPartFamilyMighty1B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG1B, systemPartFamilyMighty1V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG1V, systemPartFamilyBlue1P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG1P, systemPartFamilyBlue1B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG1B, systemPartFamilyBlue1V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG1V, systemPartFamilyFlex1P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG1P, systemPartFamilyFlex1B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG1B, systemPartFamilyFlex1V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG1V, systemPartFamilyMighty12P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG12P, systemPartFamilyMighty12B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG12B, systemPartFamilyMighty12V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG12V, systemPartFamilyBlue12P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG12P, systemPartFamilyBlue12B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG12B, systemPartFamilyBlue12V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG12V, systemPartFamilyFlex12P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG12P, systemPartFamilyFlex12B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG12B, systemPartFamilyFlex12V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG12V, systemPartFamilyMighty13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG13P, systemPartFamilyMighty13B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG13B, systemPartFamilyMighty13V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG13V, systemPartFamilyBlue13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG13P, systemPartFamilyBlue13B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG13B, systemPartFamilyBlue13V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG13V, systemPartFamilyFlex13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG13P, systemPartFamilyFlex13B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG13B, systemPartFamilyFlex13V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG13V, systemPartFamilyZen13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32ZG13P, systemPartFamilyMighty14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG14P, systemPartFamilyMighty14B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG14B, systemPartFamilyMighty14V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG14V, systemPartFamilyBlue14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG14P, systemPartFamilyBlue14B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG14B, systemPartFamilyBlue14V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG14V, systemPartFamilyFlex14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG14P, systemPartFamilyFlex14B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG14B, systemPartFamilyFlex14V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG14V, systemPartFamilyZen14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32ZG14P, systemPartFamilyGecko = _DEVINFO_PART_DEVICE_FAMILY_G, systemPartFamilyGiant = _DEVINFO_PART_DEVICE_FAMILY_GG, systemPartFamilyTiny = _DEVINFO_PART_DEVICE_FAMILY_TG, systemPartFamilyLeopard = _DEVINFO_PART_DEVICE_FAMILY_LG, systemPartFamilyWonder = _DEVINFO_PART_DEVICE_FAMILY_WG, systemPartFamilyZero = _DEVINFO_PART_DEVICE_FAMILY_ZG, systemPartFamilyHappy = _DEVINFO_PART_DEVICE_FAMILY_HG, systemPartFamilyUnknown = 0xFF } |
Functions | |
void | SYSTEM_ChipRevisionGet (SYSTEM_ChipRevision_TypeDef *rev) |
Get a chip major/minor revision. | |
__STATIC_INLINE void | SYSTEM_FpuAccessModeSet (SYSTEM_FpuAccess_TypeDef accessMode) |
Set floating point co-processor (FPU) access mode. | |
__STATIC_INLINE uint8_t | SYSTEM_GetCalibrationTemperature (void) |
Get calibration temperature (in degrees Celsius). | |
bool | SYSTEM_GetCalibrationValue (volatile uint32_t *regAddress) |
Get a factory calibration value for a given peripheral register. | |
__STATIC_INLINE uint8_t | SYSTEM_GetDevinfoRev (void) |
Get DEVINFO revision. | |
__STATIC_INLINE SYSTEM_PartFamily_TypeDef | SYSTEM_GetFamily (void) |
Get family identifier of MCU. | |
__STATIC_INLINE uint32_t | SYSTEM_GetFlashPageSize (void) |
Get the flash page size in bytes. | |
__STATIC_INLINE uint16_t | SYSTEM_GetFlashSize (void) |
Get the flash size (in KB). | |
__STATIC_INLINE uint16_t | SYSTEM_GetPartNumber (void) |
Get part number of MCU. | |
__STATIC_INLINE uint8_t | SYSTEM_GetProdRev (void) |
Get production revision for this part. | |
__STATIC_INLINE uint16_t | SYSTEM_GetSRAMSize (void) |
Get SRAM size (in KB). | |
__STATIC_INLINE uint64_t | SYSTEM_GetUnique (void) |
Get unique number for this device. | |
Enumeration Type Documentation
Floating point co-processor access modes.
Definition at line 278
of file em_system.h
.
Family identifiers.
Definition at line 63
of file em_system.h
.
Function Documentation
void SYSTEM_ChipRevisionGet | ( | SYSTEM_ChipRevision_TypeDef * | rev | ) |
Get a chip major/minor revision.
- Parameters
-
[out] rev
A location to place the chip revision information.
Definition at line 57
of file em_system.c
.
References _ROMTABLE_PID0_FAMILYLSB_MASK, _ROMTABLE_PID0_FAMILYLSB_SHIFT, _ROMTABLE_PID0_REVMAJOR_MASK, _ROMTABLE_PID0_REVMAJOR_SHIFT, _ROMTABLE_PID1_FAMILYMSB_MASK, _ROMTABLE_PID1_FAMILYMSB_SHIFT, _ROMTABLE_PID2_REVMINORMSB_MASK, _ROMTABLE_PID2_REVMINORMSB_SHIFT, _ROMTABLE_PID3_REVMINORLSB_MASK, _ROMTABLE_PID3_REVMINORLSB_SHIFT, SYSTEM_ChipRevision_TypeDef::family, SYSTEM_ChipRevision_TypeDef::major, SYSTEM_ChipRevision_TypeDef::minor, and ROMTABLE.
Referenced by CHIP_Init().
__STATIC_INLINE void SYSTEM_FpuAccessModeSet | ( | SYSTEM_FpuAccess_TypeDef | accessMode | ) |
Set floating point co-processor (FPU) access mode.
- Parameters
-
[in] accessMode
Floating point co-processor access mode. See SYSTEM_FpuAccess_TypeDef for details.
Definition at line 329
of file em_system.h
.
__STATIC_INLINE uint8_t SYSTEM_GetCalibrationTemperature | ( | void |
| ) |
Get calibration temperature (in degrees Celsius).
- Returns
- Calibration temperature in Celsius.
Definition at line 533
of file em_system.h
.
References _DEVINFO_CAL_TEMP_MASK, _DEVINFO_CAL_TEMP_SHIFT, and DEVINFO.
bool SYSTEM_GetCalibrationValue | ( | volatile uint32_t * | regAddress | ) |
Get a factory calibration value for a given peripheral register.
- Parameters
-
[in] regAddress
The peripheral calibration register address to get a calibration value for. If the calibration value is found, this register is updated with the calibration value.
- Returns
- True if a calibration value exists, false otherwise.
Definition at line 104
of file em_system.c
.
References SYSTEM_CalAddrVal_TypeDef::address, SYSTEM_CalAddrVal_TypeDef::calValue, and DEVINFO_BASE.
Referenced by OPAMP_Enable().
__STATIC_INLINE uint8_t SYSTEM_GetDevinfoRev | ( | void |
| ) |
Get DEVINFO revision.
- Returns
- Revision of the DEVINFO contents.
Definition at line 308
of file em_system.h
.
References _DEVINFO_DEVINFOREV_DEVINFOREV_MASK, _DEVINFO_DEVINFOREV_DEVINFOREV_SHIFT, and DEVINFO.
__STATIC_INLINE SYSTEM_PartFamily_TypeDef SYSTEM_GetFamily | ( | void |
| ) |
Get family identifier of MCU.
- Note
- This function retrieves family ID by reading the chip's device info structure in flash memory. Users can retrieve family ID directly by reading DEVINFO->PART item and decode with mask and shift #defines defined in <part_family>_devinfo.h (refer to code below for details).
- Returns
- Family identifier of MCU.
Definition at line 511
of file em_system.h
.
References _DEVINFO_PART_DEVICE_FAMILY_MASK, _DEVINFO_PART_DEVICE_FAMILY_SHIFT, and DEVINFO.
__STATIC_INLINE uint32_t SYSTEM_GetFlashPageSize | ( | void |
| ) |
Get the flash page size in bytes.
- Note
- This function retrieves flash page size by reading the chip device info structure. If your binary is made for one specific device only, use FLASH_PAGE_SIZE instead.
- Returns
- Page size of internal flash in bytes.
Definition at line 446
of file em_system.h
.
References _DEVINFO_MEMINFO_FLASH_PAGE_SIZE_MASK, _DEVINFO_MEMINFO_FLASH_PAGE_SIZE_SHIFT, DEVINFO, FLASH_PAGE_SIZE, and SYSTEM_GetProdRev().
__STATIC_INLINE uint16_t SYSTEM_GetFlashSize | ( | void |
| ) |
Get the flash size (in KB).
- Note
- This function retrieves flash size by reading the chip device info structure. If your binary is made for one specific device only, use FLASH_SIZE instead.
- Returns
- Size of internal flash (in KB).
Definition at line 421
of file em_system.h
.
References _DEVINFO_MSIZE_FLASH_MASK, _DEVINFO_MSIZE_FLASH_SHIFT, _DEVINFO_MSIZE_SRAM_MASK, _DEVINFO_MSIZE_SRAM_SHIFT, DEVINFO, and SYSTEM_GetProdRev().
__STATIC_INLINE uint16_t SYSTEM_GetPartNumber | ( | void |
| ) |
Get part number of MCU.
- Returns
- The part number of MCU.
Definition at line 484
of file em_system.h
.
References _DEVINFO_PART_DEVICE_NUMBER_MASK, _DEVINFO_PART_DEVICE_NUMBER_SHIFT, and DEVINFO.
__STATIC_INLINE uint8_t SYSTEM_GetProdRev | ( | void |
| ) |
Get production revision for this part.
- Returns
- Production revision for this part.
Definition at line 362
of file em_system.h
.
References _DEVINFO_PART_PROD_REV_MASK, _DEVINFO_PART_PROD_REV_SHIFT, and DEVINFO.
Referenced by CHIP_Init(), SYSTEM_GetFlashPageSize(), SYSTEM_GetFlashSize(), and SYSTEM_GetSRAMSize().
__STATIC_INLINE uint16_t SYSTEM_GetSRAMSize | ( | void |
| ) |
Get SRAM size (in KB).
- Note
- This function retrieves SRAM size by reading the chip device info structure. If your binary is made for one specific device only, use SRAM_SIZE instead.
- Returns
- Size of internal SRAM (in KB).
Definition at line 387
of file em_system.h
.
References _DEVINFO_MSIZE_FLASH_MASK, _DEVINFO_MSIZE_FLASH_SHIFT, _DEVINFO_MSIZE_SRAM_MASK, _DEVINFO_MSIZE_SRAM_SHIFT, DEVINFO, and SYSTEM_GetProdRev().
__STATIC_INLINE uint64_t SYSTEM_GetUnique | ( | void |
| ) |
Get unique number for this device.
- Returns
- Unique number for this device.
Definition at line 342
of file em_system.h
.
References DEVINFO.