CHIPEMLIB
Detailed Description
Chip errata workarounds initialization API.
API to initialize chip for errata workarounds.
Functions |
|
| __STATIC_INLINE void | CHIP_Init (void) |
|
Chip initialization routine for revision errata workarounds.
|
|
Function Documentation
| __STATIC_INLINE void CHIP_Init | ( | void |
|
) |
Chip initialization routine for revision errata workarounds.
- Note
- This function must be called immediately in main().
This initialization function configures the device to a state as similar to later revisions as possible to improve software compatibility with newer parts. See the device-specific errata for details.
Definition at line
68
of file
em_chip.h
.
References _CMU_HFXOSTARTUPCTRL_IBTRIMXOCORE_MASK , _CMU_HFXOSTARTUPCTRL_IBTRIMXOCORE_SHIFT , _CMU_LFRCOCTRL_VREFUPDATE_MASK , _EMU_DCDCCLIMCTRL_BYPLIMEN_SHIFT , _GPIO_P_CTRL_RESETVALUE , _GPIO_P_CTRL_SLEWRATE_MASK , _GPIO_P_CTRL_SLEWRATE_SHIFT , _GPIO_P_CTRL_SLEWRATEALT_MASK , _GPIO_P_CTRL_SLEWRATEALT_SHIFT , BUS_RegBitWrite() , CMU , CMU_HFBUSCLKEN0_GPIO , CMU_HFBUSCLKEN0_LE , CMU_LFRCOCTRL_ENVREF , CMU_LFRCOCTRL_VREFUPDATE_64CYCLES , EMU , EMU_BASE , GPIO , SYSTEM_ChipRevision_TypeDef::major , SYSTEM_ChipRevision_TypeDef::minor , MSC , MSC_CACHECMD_INVCACHE , SYSTEM_ChipRevisionGet() , and SYSTEM_GetProdRev() .
Referenced by BSP_initDevice() .