SI_UU32 Union ReferencePlatform Middleware > Capacitive Sensing Firmware Library
Union used to address upper bytes of 32-bit exponential average easily.
       Definition at line
       
        60
       
       of file
       
        cslib.h
       
       .
      
      
       #include <
       
     
        cslib.h
       
       >
      
| Data Fields | |
| uint16_t | s16 [2] | 
| The 4-byte value as two signed 16-bit integers. | |
| uint32_t | s32 | 
| The 4-byte value as a 32-bit signed integer. | |
| uint8_t | s8 [4] | 
| The 4-byte value as 4 signed 8-bit integers. | |
| uint16_t | u16 [2] | 
| The 4-byte value as two unsigned 16-bit integers. | |
| uint32_t | u32 | 
| The 4-byte value as a 32-bit unsigned integer. | |
| uint8_t | u8 [4] | 
| The 4-byte value as 4 unsigned 8-bit integers. | |
| uint16_t | uu16 [2] | 
| The 4-byte value as a SI_UU16_t. | |
The documentation for this union was generated from the following file:
- 
       C:/cygwin/home/caamunds/work/super/platform/middleware/cslib/inc/
       cslib.h