API Changes
RAIL Library 2.9.0
Added
New API Name | Return Value | Comment |
---|---|---|
RAILCb_ConfigSleepTimerSync(RAIL_TimerSyncConfig_t *timerSyncConfig) | void | |
RAIL_BLE_ConfigPhyQuuppa(RAIL_Handle_t railHandle) | RAIL_Status_t | |
RAIL_BLE_SupportsQuuppa(RAIL_Handle_t railHandle) | bool | |
RAIL_DeinitPowerManager(void) | RAIL_Status_t | |
RAIL_GetTxPacketDetailsAlt2(RAIL_Handle_t railHandle, RAIL_TxPacketDetails_t *pPacketDetails) | RAIL_Status_t | |
RAIL_GetTxTimeFrameEndAlt(RAIL_Handle_t railHandle, RAIL_TxPacketDetails_t *pPacketDetails) | RAIL_Status_t | |
RAIL_GetTxTimePreambleStartAlt(RAIL_Handle_t railHandle, RAIL_TxPacketDetails_t *pPacketDetails) | RAIL_Status_t | |
RAIL_GetTxTimeSyncWordEndAlt(RAIL_Handle_t railHandle, RAIL_TxPacketDetails_t *pPacketDetails) | RAIL_Status_t | |
RAIL_InitPowerManager(void) | RAIL_Status_t |
RAIL Library 2.8.6
No changes
RAIL Library 2.8.4
Added
New API Name | Return Value | Comment |
---|---|---|
RAIL_BLE_ConfigAoxAntenna(RAIL_Handle_t railHandle, RAIL_BLE_AoxAntennaConfig_t *antennaConfig) | RAIL_Status_t | |
RAIL_BLE_InitCte(RAIL_Handle_t railHandle) | RAIL_Status_t |
RAIL Library 2.8.3
Added
RAIL Library 2.8.2
No changes
RAIL Library 2.8.1
Added
RAIL Library 2.8.0
Added
Modified
Old API Name | Return Value | New API Name | Return Value | Comment |
---|---|---|---|---|
RAIL_ZWAVE_ConfigRegion(RAIL_Handle_t railHandle, const RAIL_ZWAVE_RegionConfig_t regionCfg) | RAIL_Status_t | RAIL_ZWAVE_ConfigRegion(RAIL_Handle_t railHandle, const RAIL_ZWAVE_RegionConfig_t *regionCfg) | RAIL_Status_t |
RAIL Library 2.7.4
No changes
RAIL Library 2.7.3
No changes
RAIL Library 2.7.2
No changes
RAIL Library 2.7.1
No changes
RAIL Library 2.7.0
Added
RAIL Library 2.6.5
No changes
RAIL Library 2.6.4
No changes
RAIL Library 2.6.3
No changes
RAIL Library 2.6.2
No changes
RAIL Library 2.6.1
Added
New API Name | Return Value | Comment |
---|---|---|
RAIL_GetChannelHoppingRssi(RAIL_Handle_t railHandle, uint8_t channelIndex) | int16_t |
RAIL Library 2.6.0
Added
RAIL Library 2.5.1
No changes
RAIL Library 2.5.0
Added
RAIL Library 2.4.1
No changes