Here is a list of all documented struct and union fields with links to the struct/union documentation for each field:
- s -
- scheduler : RAIL_Config_t
- shortAddr : RAIL_IEEE802154_AddrConfig_t
- shortAddress : RAIL_IEEE802154_Address_t
- signature : RAIL_ChannelConfig_t
- sizes : RAIL_AddrConfig_t
- slipTime : RAIL_SchedulerInfo_t
- start : RAIL_ScheduleRxConfig_t
- startMode : RAIL_ScheduleRxConfig_t
- status : RAIL_RxChannelHoppingConfigMultiMode_t
- subPhyId : RAIL_RxPacketDetails_t
- success : RAIL_StateTransitions_t
- syncDetect : RAIL_RxChannelHoppingConfigMultiMode_t
- syncWord : RAIL_RfSenseSelectiveOokConfig_t
- syncWord1 : RAIL_SyncWordConfig_t
- syncWord2 : RAIL_SyncWordConfig_t
- syncWordBits : RAIL_SyncWordConfig_t
- syncWordId : RAIL_RxPacketDetails_t
- syncWordNumBytes : RAIL_RfSenseSelectiveOokConfig_t