Packet Trace Information (PTI) Utility
RAIL PTI Utility
This software component can optionally be enabled for boards to support PTI functionality.
When using a Silicon Labs-developed board, the configuration options for this software component are set up automatically based on the selected board. When using a custom board, manually configure the configuration options.
Configuration Options
The following configuration options can be changed:
- PTI mode (e.g., UART, UART Onewire, SPI, Disabled)
- PTI baudrate
The following hardware options can be changed:
- Configure the DOUT GPIO pin. DOUT is needed for all PTI modes (UART, UART Onewire, SPI).
- Configure the DFRAME GPIO pin. DFRAME is needed for UART and SPI modes only. UART Onewire mode does not use this pin.
- Configure the DCLK GPIO pin. DCLK is needed for SPI mode only.