Public Attributes#

uint16_t
uint8_t
struct sl_zigbee_af_calendar_schedule_entry_t::@5
struct sl_zigbee_af_calendar_schedule_entry_t::@6
struct sl_zigbee_af_calendar_schedule_entry_t::@7

Public Attribute Documentation#

startTimeM#

uint16_t sl_zigbee_af_calendar_schedule_entry_t::startTimeM

Definition at line 62 of file app/framework/plugin/calendar-client/calendar-client.h

priceTier#

uint8_t sl_zigbee_af_calendar_schedule_entry_t::priceTier

Definition at line 63 of file app/framework/plugin/calendar-client/calendar-client.h

rateSwitchTime#

struct sl_zigbee_af_calendar_schedule_entry_t::@5 sl_zigbee_af_calendar_schedule_entry_t::rateSwitchTime

Definition at line 64 of file app/framework/plugin/calendar-client/calendar-client.h

friendlyCreditEnable#

bool sl_zigbee_af_calendar_schedule_entry_t::friendlyCreditEnable

Definition at line 67 of file app/framework/plugin/calendar-client/calendar-client.h

friendlyCreditSwitchTime#

struct sl_zigbee_af_calendar_schedule_entry_t::@6 sl_zigbee_af_calendar_schedule_entry_t::friendlyCreditSwitchTime

Definition at line 68 of file app/framework/plugin/calendar-client/calendar-client.h

auxiliaryLoadSwitchState#

uint8_t sl_zigbee_af_calendar_schedule_entry_t::auxiliaryLoadSwitchState

Definition at line 71 of file app/framework/plugin/calendar-client/calendar-client.h

auxilliaryLoadSwitchTime#

struct sl_zigbee_af_calendar_schedule_entry_t::@7 sl_zigbee_af_calendar_schedule_entry_t::auxilliaryLoadSwitchTime

Definition at line 72 of file app/framework/plugin/calendar-client/calendar-client.h