Public Attribute Documentation#

logEntryId#

uint16_t sl_zigbee_af_plugin_door_lock_server_log_entry_t::logEntryId

Definition at line 129 of file app/framework/plugin/door-lock-server/door-lock-server.h

timestamp#

uint32_t sl_zigbee_af_plugin_door_lock_server_log_entry_t::timestamp

Definition at line 130 of file app/framework/plugin/door-lock-server/door-lock-server.h

eventType#

sl_zigbee_af_door_lock_event_type_t sl_zigbee_af_plugin_door_lock_server_log_entry_t::eventType

Definition at line 131 of file app/framework/plugin/door-lock-server/door-lock-server.h

source#

sl_zigbee_af_door_lock_event_source_t sl_zigbee_af_plugin_door_lock_server_log_entry_t::source

Definition at line 132 of file app/framework/plugin/door-lock-server/door-lock-server.h

eventId#

uint8_t sl_zigbee_af_plugin_door_lock_server_log_entry_t::eventId

Definition at line 136 of file app/framework/plugin/door-lock-server/door-lock-server.h

userId#

uint16_t sl_zigbee_af_plugin_door_lock_server_log_entry_t::userId

Definition at line 138 of file app/framework/plugin/door-lock-server/door-lock-server.h

pin#

uint8_t sl_zigbee_af_plugin_door_lock_server_log_entry_t::pin[SL_ZIGBEE_AF_PLUGIN_DOOR_LOCK_SERVER_MAX_PIN_LENGTH+1]

Definition at line 142 of file app/framework/plugin/door-lock-server/door-lock-server.h