You are viewing documentation for version:8.0.2Public Attributes#uint32_tsnapshotStartDateuint32_tsnapshotScheduleuint32_tsnapshotCausesl_802154_short_addr_trequestingIduint8_tsrcEndpointuint8_tdstEndpointuint8_tsnapshotPayloadTypeuint8_tsnapshotScheduleIdPublic Attribute Documentation#snapshotStartDate#uint32_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotStartDatesnapshotSchedule#uint32_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotSchedulesnapshotCause#uint32_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotCauserequestingId#sl_802154_short_addr_t sl_zigbee_af_snapshot_schedule_payload_t::requestingIdsrcEndpoint#uint8_t sl_zigbee_af_snapshot_schedule_payload_t::srcEndpointdstEndpoint#uint8_t sl_zigbee_af_snapshot_schedule_payload_t::dstEndpointsnapshotPayloadType#uint8_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotPayloadTypesnapshotScheduleId#uint8_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotScheduleId