You are viewing documentation for version:8.0.2Public Attributes#const uint16_tmaxSizeuint8_t *datauint16_tfirstItemIndexuint16_ttailIndexuint16_tentryCountsl_zigbee_af_plugin_ring_buffer_delete_function_t *deleteCallbackuint32_taddedItemsuint32_tdeletedItemsuint16_tlastItemLengthIndexuint16_titeratorIndexbooliteratorValiduint8_tlengthFieldWidthBytesPublic Attribute Documentation#maxSize#const uint16_t sl_zigbee_ring_buffer_t::maxSizedata#uint8_t* sl_zigbee_ring_buffer_t::datafirstItemIndex#uint16_t sl_zigbee_ring_buffer_t::firstItemIndextailIndex#uint16_t sl_zigbee_ring_buffer_t::tailIndexentryCount#uint16_t sl_zigbee_ring_buffer_t::entryCountdeleteCallback#sl_zigbee_af_plugin_ring_buffer_delete_function_t* sl_zigbee_ring_buffer_t::deleteCallbackaddedItems#uint32_t sl_zigbee_ring_buffer_t::addedItemsdeletedItems#uint32_t sl_zigbee_ring_buffer_t::deletedItemslastItemLengthIndex#uint16_t sl_zigbee_ring_buffer_t::lastItemLengthIndexiteratorIndex#uint16_t sl_zigbee_ring_buffer_t::iteratorIndexiteratorValid#bool sl_zigbee_ring_buffer_t::iteratorValidlengthFieldWidthBytes#uint8_t sl_zigbee_ring_buffer_t::lengthFieldWidthBytes