Test Harness#

Callbacks for Test Harness Component.

Callbacks#

void
sl_zigbee_af_test_harness_write_attributes_response_cb(sl_zigbee_af_cluster_id_t clusterId, uint8_t *buffer, uint16_t bufLen)

Write attributes response callback.

void
sl_zigbee_af_test_harness_read_attributes_response_cb(sl_zigbee_af_cluster_id_t clusterId, uint8_t *buffer, uint16_t bufLen)

Read attributes response callback.

Callbacks Documentation#

sl_zigbee_af_test_harness_write_attributes_response_cb#

void sl_zigbee_af_test_harness_write_attributes_response_cb (sl_zigbee_af_cluster_id_t clusterId, uint8_t * buffer, uint16_t bufLen)

Write attributes response callback.

Parameters
N/AclusterId

cluster ID

N/Abuffer

buffer

N/AbufLen

buffer length


Definition at line 117 of file app/framework/plugin/test-harness/test-harness.h

sl_zigbee_af_test_harness_read_attributes_response_cb#

void sl_zigbee_af_test_harness_read_attributes_response_cb (sl_zigbee_af_cluster_id_t clusterId, uint8_t * buffer, uint16_t bufLen)

Read attributes response callback.

Parameters
N/AclusterId

cluster ID

N/Abuffer

buffer

N/AbufLen

buffer length


Definition at line 128 of file app/framework/plugin/test-harness/test-harness.h