Green Power Client#

API and Callbacks for the Green Power Cluster Client Component.

A component implementing the client-side functionality of the Green Power cluster.

Modules#

sl_zigbee_af_green_power_client_commissioning_state_t

sl_zigbee_af_green_power_duplicate_filter_t

Green Power Client

API#

void

Enumerations#

enum
SL_ZIGBEE_GP_GPD_MAC_SEQ_NUM_CAP_SEQUENTIAL = 0x00
SL_ZIGBEE_GP_GPD_MAC_SEQ_NUM_CAP_RANDOM = 0x01
}
enum
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_ON_COMMISSIONING_WINDOW_EXP = 0x1
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_ON_FIRST_PAIRING_SUCCESS = 0x2
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_ON_GP_PROXY_COMMISSIONING_MODE_EXIT = 0x4
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_MODE_MAX = 0xFF
}

API Documentation#

sl_zigbee_af_green_power_client_clear_proxy_table#

void sl_zigbee_af_green_power_client_clear_proxy_table (void )

Clear the proxy table.

Parameters
TypeDirectionArgument NameDescription
voidN/A

This function clears the proxy table.


Enumeration Documentation#

sl_zigbee_gp_gpd_mac_seq_num_cap_t#

sl_zigbee_gp_gpd_mac_seq_num_cap_t
Enumerator
SL_ZIGBEE_GP_GPD_MAC_SEQ_NUM_CAP_SEQUENTIAL
SL_ZIGBEE_GP_GPD_MAC_SEQ_NUM_CAP_RANDOM

sl_zigbee_af_green_power_client_commissioning_exit_mode_t#

sl_zigbee_af_green_power_client_commissioning_exit_mode_t
Enumerator
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_ON_COMMISSIONING_WINDOW_EXP
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_ON_FIRST_PAIRING_SUCCESS
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_ON_GP_PROXY_COMMISSIONING_MODE_EXIT
SL_ZIGBEE_AF_GPC_COMMISSIONING_EXIT_MODE_MAX

Macro Definition Documentation#

GP_CLIENT_ON_TRANSMIT_CHANNEL_MASK#

#define GP_CLIENT_ON_TRANSMIT_CHANNEL_MASK
Value:
BIT(0)

GP_CLIENT_TRANSMIT_SAME_AS_OPERATIONAL_CHANNEL_MASK#

#define GP_CLIENT_TRANSMIT_SAME_AS_OPERATIONAL_CHANNEL_MASK
Value:
BIT(1)

GP_CLIENT_ADDITIONAL_CHANNEL_REQUEST_PENDING#

#define GP_CLIENT_ADDITIONAL_CHANNEL_REQUEST_PENDING
Value:
BIT(2)