UART
uart.baud
Abbreviation
ua b
Access
get/set
Description
Sets the UART baud rate. If
raw
argument is NOT used,
baud rate
must be one of the following standard rates:
1200, 2400, 4800, 9600, 14400, 19200, 28800, 38400, 56000, 57600, 115200, 128000, 153600, 230400, 256000, 460800, 921600.
Some UART baud settings may be excluded by the hardware platform. See the topic
UART Ranges
for your platform.
If the optional
raw
parameter is supplied, then the rate may be any value, with a minumum of
1098
.
After changing
uart.baud
,
save
and
reboot
to effect the change.
Get arguments
<uart#>
Set arguments
<uart#> <baud rate> [raw]
Default
115200
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
- lockable: see system.variable_lock
Gecko OS Kernel Plugin
Get example
Get baud rate for UART
0
:
> get uart.baud 0
R000008
115200
Set example
Set UART
0
baud rate to
460800
:
> set uart.baud 0 460800
R000008
Set OK
uart.data
Abbreviation
ua d
Access
get/set
Description
The number of UART data bits to use.
For UART ranges for your platform, see your hardware documentation.
Arguments
<uart#> <# data bits>
where:
-
<# data bits>has a range depending on your platform.
Default
8
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
- lockable: see system.variable_lock
Gecko OS Kernel Plugin
Get example
Get data bits setting for UART
0
:
> get uart.data 0
R000003
8
Set example
Set UART
0
to use
8
data bits:
> set uart.data 0 8
R000008
Set OK
uart.flow
Abbreviation
ua f
Access
get/set
Description
Turn on/off UART hardware flow control.
Note
: to guarantee that no characters are dropped,
uart.flow
must be turned
on
. This applies to any baud rate.
Arguments
<uart#> <off/on>
Default
off
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
- lockable: see system.variable_lock
Gecko OS Kernel Plugin
Get example
Get flow control setting for UART
1
:
> get uart.flow 1
R000005
off
Set example
Turn off flow control for UART
1
:
> set uart.flow 1 off
R000008
Set OK
uart.parity
Abbreviation
ua p
Access
get/set
Description
Configure UART parity selection.
Arguments
<uart#> <none/even/odd>
Default
none
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
- lockable: see system.variable_lock
Gecko OS Kernel Plugin
Get example
Get parity setting for UART
1
:
> get uart.parity 1
R000006
none
Set example
Set parity to
odd
for UART
1
:
> set uart.parity 1 odd
R000008
Set OK
uart.stop
Abbreviation
ua s
Access
get/set
Description
The number of UART stop bits to use.
Arguments
<uart#> <# stop bits>
Default
1
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
- lockable: see system.variable_lock
Gecko OS Kernel Plugin
Get example
Get stop bits setting for UART
0
:
> get uart.stop 0
R000003
1
Set example
Set stop bits to
1
for UART
0
:
> set uart.stop 0 1
R000008
Set OK