VddCheckKit Drivers
| Functions | |
| void | VDDCHECK_Disable (void) | 
| VCMP deinitialization routine. | |
| void | VDDCHECK_Init (void) | 
| VCMP initialization routine. | |
| bool | VDDCHECK_LowVoltage (float vdd) | 
| Check if voltage is higher than indicated. | |
Function Documentation
| bool VDDCHECK_LowVoltage | ( | float | 
            vdd
            | ) | 
Check if voltage is higher than indicated.
- Parameters
- 
         vddThe voltage level to compare against. 
- Returns
- Returns true if voltage is lower, false otherwise
        Definition at line
        
         54
        
        of file
        
         vddcheck.c
        
        .
       
References VCMP_Init_TypeDef::enable , VCMP_Init_TypeDef::lowPowerRef , VCMP_Init_TypeDef::triggerLevel , VCMP_Init() , VCMP_INIT_DEFAULT , VCMP_Ready() , VCMP_VDDHigher() , VCMP_VoltageToLevel() , vcmpWarmTime128Cycles , and VCMP_Init_TypeDef::warmup .