EBI_TFTInit_TypeDef Struct ReferenceEMLIB > EBI

TFT Initialization structure.

Definition at line 590 of file em_ebi.h.

#include <em_ebi.h>

Data Fields

uint32_t addressOffset
 
EBI_TFTBank_TypeDef bank
 
EBI_TFTColorSrc_TypeDef colSrc
 
EBI_Polarity_TypeDef csPolarity
 
EBI_Polarity_TypeDef dataenPolarity
 
int dclkPeriod
 
EBI_Polarity_TypeDef dclkPolarity
 
EBI_TFTDDMode_TypeDef driveMode
 
EBI_TFTFrameBufTrigger_TypeDef fbTrigger
 
int holdCycles
 
int hPorchBack
 
int hPorchFront
 
int hPulseWidth
 
int hsize
 
EBI_Polarity_TypeDef hsyncPolarity
 
EBI_TFTInterleave_TypeDef interleave
 
EBI_TFTMaskBlend_TypeDef maskBlend
 
int setupCycles
 
bool shiftDClk
 
int startPosition
 
int vPorchBack
 
int vPorchFront
 
int vPulseWidth
 
int vsize
 
EBI_Polarity_TypeDef vsyncPolarity
 
EBI_TFTWidth_TypeDef width
 

Field Documentation

uint32_t EBI_TFTInit_TypeDef::addressOffset

TFT Frame Buffer address, offset to EBI bank base address.

Definition at line 634 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_TFTBank_TypeDef EBI_TFTInit_TypeDef::bank

External memory bank for driving display.

Definition at line 592 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_TFTColorSrc_TypeDef EBI_TFTInit_TypeDef::colSrc

Color source for masking and alpha blending.

Definition at line 596 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::csPolarity

TFT Polarity for Chip Select (CS) Line.

Definition at line 608 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dataenPolarity

TFT Polarity for Data Enable (DATAEN) Line.

Definition at line 612 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::dclkPeriod

TFT DCLK period in internal cycles.

Definition at line 636 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dclkPolarity

TFT Polarity for Data Clock (DCLK) Line.

Definition at line 610 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_TFTDDMode_TypeDef EBI_TFTInit_TypeDef::driveMode

TFT Direct Drive mode.

Definition at line 606 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_TFTFrameBufTrigger_TypeDef EBI_TFTInit_TypeDef::fbTrigger

Trigger for updating frame buffer pointer.

Definition at line 600 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::holdCycles

Number of cycles RGB data is held after active edge of DCLK.

Definition at line 642 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::hPorchBack

Horizontal Back Porch Size.

Definition at line 622 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::hPorchFront

Horizontal Front Porch Size.

Definition at line 620 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::hPulseWidth

Horizontal Synchronization Pulse Width.

Definition at line 624 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::hsize

Horizontal size in pixels.

Definition at line 618 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::hsyncPolarity

TFT Polarity for Horizontal Sync (HSYNC) Line.

Definition at line 614 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_TFTInterleave_TypeDef EBI_TFTInit_TypeDef::interleave

Bus Interleave mode.

Definition at line 598 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_TFTMaskBlend_TypeDef EBI_TFTInit_TypeDef::maskBlend

Masking and alpha blending mode.

Definition at line 604 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::setupCycles

Number of cycles RGB data is driven before active edge of DCLK.

Definition at line 640 of file em_ebi.h.

Referenced by EBI_TFTInit().

bool EBI_TFTInit_TypeDef::shiftDClk

Drive DCLK from negative clock edge of internal clock.

Definition at line 602 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::startPosition

Starting position of External Direct Drive relative to DCLK inactive edge.

Definition at line 638 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::vPorchBack

Vertical Back Porch Size.

Definition at line 630 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::vPorchFront

Vertical Front Porch Size.

Definition at line 628 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::vPulseWidth

Vertical Synchronization Pulse Width.

Definition at line 632 of file em_ebi.h.

Referenced by EBI_TFTInit().

int EBI_TFTInit_TypeDef::vsize

Vertical size in pixels.

Definition at line 626 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::vsyncPolarity

TFT Polarity for Vertical Sync (VSYNC) Line.

Definition at line 616 of file em_ebi.h.

Referenced by EBI_TFTInit().

EBI_TFTWidth_TypeDef EBI_TFTInit_TypeDef::width

Width.

Definition at line 594 of file em_ebi.h.

Referenced by EBI_TFTInit().


The documentation for this struct was generated from the following file:
  • C:/repos/embsw_super_h1/platform/emlib/inc/em_ebi.h