LEUART_Init_TypeDef Struct ReferenceEMLIB > LEUART
Initialization structure.
Definition at line
99
of file
em_leuart.h
.
#include <
em_leuart.h
>
Data Fields |
|
| uint32_t | baudrate |
| LEUART_Databits_TypeDef | databits |
| LEUART_Enable_TypeDef | enable |
| LEUART_Parity_TypeDef | parity |
| uint32_t | refFreq |
| LEUART_Stopbits_TypeDef | stopbits |
Field Documentation
| uint32_t LEUART_Init_TypeDef::baudrate |
Desired baud rate.
Definition at line
110
of file
em_leuart.h
.
Referenced by BSP_BccInit() , LEUART_Init() , RETARGET_SerialInit() , and UARTDRV_InitLeuart() .
| LEUART_Databits_TypeDef LEUART_Init_TypeDef::databits |
Number of data bits in frame.
Definition at line
113
of file
em_leuart.h
.
Referenced by LEUART_Init() , and UARTDRV_InitLeuart() .
| LEUART_Enable_TypeDef LEUART_Init_TypeDef::enable |
Specifies whether TX and/or RX will be enabled when initialization completes.
Definition at line
101
of file
em_leuart.h
.
Referenced by LEUART_Init() , RETARGET_SerialInit() , and UARTDRV_InitLeuart() .
| LEUART_Parity_TypeDef LEUART_Init_TypeDef::parity |
Parity mode to use.
Definition at line
116
of file
em_leuart.h
.
Referenced by LEUART_Init() , and UARTDRV_InitLeuart() .
| uint32_t LEUART_Init_TypeDef::refFreq |
LEUART reference clock assumed when configuring baud rate setup. Set to 0 if using currently configured reference clock.
Definition at line
107
of file
em_leuart.h
.
Referenced by LEUART_Init() .
| LEUART_Stopbits_TypeDef LEUART_Init_TypeDef::stopbits |
Number of stop bits to use.
Definition at line
119
of file
em_leuart.h
.
Referenced by LEUART_Init() , and UARTDRV_InitLeuart() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/emlib/inc/
em_leuart.h