DAC_TypeDef Struct ReferenceDevices > EFM32TG_DAC
Definition at line
47
of file
efm32tg_dac.h
.
Data Fields |
|
| __IOM uint32_t | BIASPROG |
| __IOM uint32_t | CAL |
| __IOM uint32_t | CH0CTRL |
| __IOM uint32_t | CH0DATA |
| __IOM uint32_t | CH1CTRL |
| __IOM uint32_t | CH1DATA |
| __IOM uint32_t | COMBDATA |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | OPA0MUX |
| __IOM uint32_t | OPA1MUX |
| __IOM uint32_t | OPA2MUX |
| __IOM uint32_t | OPACTRL |
| __IOM uint32_t | OPAOFFSET |
| uint32_t | RESERVED0 [8U] |
| __IM uint32_t | STATUS |
Field Documentation
| __IOM uint32_t DAC_TypeDef::BIASPROG |
| __IOM uint32_t DAC_TypeDef::CAL |
Calibration Register
Definition at line
59
of file
efm32tg_dac.h
.
Referenced by DAC_Init() , and DAC_Reset() .
| __IOM uint32_t DAC_TypeDef::CH0CTRL |
Channel 0 Control Register
Definition at line
50
of file
efm32tg_dac.h
.
Referenced by DAC_Enable() , DAC_Init() , DAC_InitChannel() , and DAC_Reset() .
| __IOM uint32_t DAC_TypeDef::CH0DATA |
Channel 0 Data Register
Definition at line
56
of file
efm32tg_dac.h
.
Referenced by DAC_Channel0OutputSet() .
| __IOM uint32_t DAC_TypeDef::CH1CTRL |
Channel 1 Control Register
Definition at line
51
of file
efm32tg_dac.h
.
Referenced by DAC_Enable() , DAC_Init() , DAC_InitChannel() , and DAC_Reset() .
| __IOM uint32_t DAC_TypeDef::CH1DATA |
Channel 1 Data Register
Definition at line
57
of file
efm32tg_dac.h
.
Referenced by DAC_Channel1OutputSet() .
| __IOM uint32_t DAC_TypeDef::COMBDATA |
Combined Data Register
Definition at line
58
of file
efm32tg_dac.h
.
| __IOM uint32_t DAC_TypeDef::CTRL |
Control Register
Definition at line
48
of file
efm32tg_dac.h
.
Referenced by DAC_Init() , and DAC_Reset() .
| __IOM uint32_t DAC_TypeDef::IEN |
Interrupt Enable Register
Definition at line
52
of file
efm32tg_dac.h
.
Referenced by DAC_IntDisable() , DAC_IntEnable() , DAC_IntGetEnabled() , and DAC_Reset() .
| __IM uint32_t DAC_TypeDef::IF |
Interrupt Flag Register
Definition at line
53
of file
efm32tg_dac.h
.
Referenced by DAC_IntGet() , and DAC_IntGetEnabled() .
| __IOM uint32_t DAC_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
55
of file
efm32tg_dac.h
.
Referenced by DAC_IntClear() , and DAC_Reset() .
| __IOM uint32_t DAC_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
54
of file
efm32tg_dac.h
.
Referenced by DAC_IntSet() .
| __IOM uint32_t DAC_TypeDef::OPA0MUX |
Operational Amplifier Mux Configuration Register
Definition at line
64
of file
efm32tg_dac.h
.
| __IOM uint32_t DAC_TypeDef::OPA1MUX |
Operational Amplifier Mux Configuration Register
Definition at line
65
of file
efm32tg_dac.h
.
| __IOM uint32_t DAC_TypeDef::OPA2MUX |
Operational Amplifier Mux Configuration Register
Definition at line
66
of file
efm32tg_dac.h
.
| __IOM uint32_t DAC_TypeDef::OPACTRL |
Operational Amplifier Control Register
Definition at line
62
of file
efm32tg_dac.h
.
| __IOM uint32_t DAC_TypeDef::OPAOFFSET |
Operational Amplifier Offset Register
Definition at line
63
of file
efm32tg_dac.h
.
| uint32_t DAC_TypeDef::RESERVED0[8U] |
Reserved for future use
Definition at line
61
of file
efm32tg_dac.h
.
| __IM uint32_t DAC_TypeDef::STATUS |
Status Register
Definition at line
49
of file
efm32tg_dac.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/Device/SiliconLabs/EFM32TG/Include/
efm32tg_dac.h