Test Harness#

Callbacks for Test Harness Component.

Callbacks#

void
emberAfPluginTestHarnessWriteAttributesResponseCallback(EmberAfClusterId clusterId, uint8_t *buffer, uint16_t bufLen)

Write attributes response callback.

void
emberAfPluginTestHarnessReadAttributesResponseCallback(EmberAfClusterId clusterId, uint8_t *buffer, uint16_t bufLen)

Read attributes response callback.

Callbacks Documentation#

emberAfPluginTestHarnessWriteAttributesResponseCallback#

void emberAfPluginTestHarnessWriteAttributesResponseCallback (EmberAfClusterId clusterId, uint8_t * buffer, uint16_t bufLen)

Write attributes response callback.

Parameters
TypeDirectionArgument NameDescription
EmberAfClusterIdN/AclusterId

cluster ID

uint8_t *N/Abuffer

buffer

uint16_tN/AbufLen

buffer length


emberAfPluginTestHarnessReadAttributesResponseCallback#

void emberAfPluginTestHarnessReadAttributesResponseCallback (EmberAfClusterId clusterId, uint8_t * buffer, uint16_t bufLen)

Read attributes response callback.

Parameters
TypeDirectionArgument NameDescription
EmberAfClusterIdN/AclusterId

cluster ID

uint8_t *N/Abuffer

buffer

uint16_tN/AbufLen

buffer length