Passed to the sl_zigbee_af_image_block_request_cb() to let the application decide what to do.

Public Attribute Documentation#

id#

const sl_zigbee_af_ota_image_id_t* sl_zigbee_af_image_block_request_callback_struct_t::id

Definition at line 1238 of file app/framework/include/af-types.h

offset#

uint32_t sl_zigbee_af_image_block_request_callback_struct_t::offset

Definition at line 1239 of file app/framework/include/af-types.h

waitTimeSecondsResponse#

uint32_t sl_zigbee_af_image_block_request_callback_struct_t::waitTimeSecondsResponse

Definition at line 1240 of file app/framework/include/af-types.h

source#

sl_802154_short_addr_t sl_zigbee_af_image_block_request_callback_struct_t::source

Definition at line 1241 of file app/framework/include/af-types.h

sourceEui#

sl_802154_long_addr_t sl_zigbee_af_image_block_request_callback_struct_t::sourceEui

Definition at line 1242 of file app/framework/include/af-types.h

minBlockRequestPeriod#

uint16_t sl_zigbee_af_image_block_request_callback_struct_t::minBlockRequestPeriod

Definition at line 1246 of file app/framework/include/af-types.h

maxDataSize#

uint8_t sl_zigbee_af_image_block_request_callback_struct_t::maxDataSize

Definition at line 1247 of file app/framework/include/af-types.h

clientEndpoint#

uint8_t sl_zigbee_af_image_block_request_callback_struct_t::clientEndpoint

Definition at line 1248 of file app/framework/include/af-types.h

bitmask#

sl_zigbee_af_image_block_request_options_t sl_zigbee_af_image_block_request_callback_struct_t::bitmask

Definition at line 1249 of file app/framework/include/af-types.h