Passed to the sl_zigbee_af_image_block_request_cb() to let the application decide what to do.
Public Attributes#
const sl_zigbee_af_ota_image_id_t *
uint32_t
uint32_t
sl_802154_short_addr_t
sl_802154_long_addr_t
uint16_t
uint8_t
uint8_t
Public Attribute Documentation#
id#
const sl_zigbee_af_ota_image_id_t* sl_zigbee_af_image_block_request_callback_struct_t::id
Definition at line
1287
of file app/framework/include/af-types.h
offset#
uint32_t sl_zigbee_af_image_block_request_callback_struct_t::offset
Definition at line
1288
of file app/framework/include/af-types.h
waitTimeSecondsResponse#
uint32_t sl_zigbee_af_image_block_request_callback_struct_t::waitTimeSecondsResponse
Definition at line
1289
of file app/framework/include/af-types.h
source#
sl_802154_short_addr_t sl_zigbee_af_image_block_request_callback_struct_t::source
Definition at line
1290
of file app/framework/include/af-types.h
sourceEui#
sl_802154_long_addr_t sl_zigbee_af_image_block_request_callback_struct_t::sourceEui
Definition at line
1291
of file app/framework/include/af-types.h
minBlockRequestPeriod#
uint16_t sl_zigbee_af_image_block_request_callback_struct_t::minBlockRequestPeriod
Definition at line
1295
of file app/framework/include/af-types.h
maxDataSize#
uint8_t sl_zigbee_af_image_block_request_callback_struct_t::maxDataSize
Definition at line
1296
of file app/framework/include/af-types.h
clientEndpoint#
uint8_t sl_zigbee_af_image_block_request_callback_struct_t::clientEndpoint
Definition at line
1297
of file app/framework/include/af-types.h
bitmask#
sl_zigbee_af_image_block_request_options_t sl_zigbee_af_image_block_request_callback_struct_t::bitmask
Definition at line
1298
of file app/framework/include/af-types.h