Description

Macros

#define UARTDRV_STATUS_RXEN (1 << 0)
The receiver is enabled.
#define UARTDRV_STATUS_TXEN (1 << 1)
The transmitter is enabled.
#define UARTDRV_STATUS_RXBLOCK (1 << 3)
The receiver is blocked; incoming frames will be discarded.
#define UARTDRV_STATUS_TXTRI (1 << 4)
The transmitter is tristated.
#define UARTDRV_STATUS_TXC (1 << 5)
A transmit operation is complete. No more data is available in the transmit buffer and shift register.
#define UARTDRV_STATUS_TXBL (1 << 6)
The transmit buffer is empty.
#define UARTDRV_STATUS_RXDATAV (1 << 7)
Data is available in the receive buffer.
#define UARTDRV_STATUS_RXFULL (1 << 8)
The receive buffer is full.
#define UARTDRV_STATUS_TXIDLE (1 << 13)
The transmitter is idle.
#define UARTDRV_STATUS_RXIDLE (1 << 12)
The Receiver is idle.

Macro Definition Documentation

◆ UARTDRV_STATUS_RXEN

#define UARTDRV_STATUS_RXEN   (1 << 0)

The receiver is enabled.

◆ UARTDRV_STATUS_TXEN

#define UARTDRV_STATUS_TXEN   (1 << 1)

The transmitter is enabled.

◆ UARTDRV_STATUS_RXBLOCK

#define UARTDRV_STATUS_RXBLOCK   (1 << 3)

The receiver is blocked; incoming frames will be discarded.

◆ UARTDRV_STATUS_TXTRI

#define UARTDRV_STATUS_TXTRI   (1 << 4)

The transmitter is tristated.

◆ UARTDRV_STATUS_TXC

#define UARTDRV_STATUS_TXC   (1 << 5)

A transmit operation is complete. No more data is available in the transmit buffer and shift register.

◆ UARTDRV_STATUS_TXBL

#define UARTDRV_STATUS_TXBL   (1 << 6)

The transmit buffer is empty.

◆ UARTDRV_STATUS_RXDATAV

#define UARTDRV_STATUS_RXDATAV   (1 << 7)

Data is available in the receive buffer.

◆ UARTDRV_STATUS_RXFULL

#define UARTDRV_STATUS_RXFULL   (1 << 8)

The receive buffer is full.

◆ UARTDRV_STATUS_TXIDLE

#define UARTDRV_STATUS_TXIDLE   (1 << 13)

The transmitter is idle.

◆ UARTDRV_STATUS_RXIDLE

#define UARTDRV_STATUS_RXIDLE   (1 << 12)

The Receiver is idle.