VERSION - Version Defines
Description
Version API.
Macros specifying the EMLIB and CMSIS version.
Macros | |
#define | _EMLIB_VERSION 6.0.0 |
#define | _EMLIB_VERSION_MAJOR 6 |
#define | _EMLIB_VERSION_MINOR 0 |
#define | _EMLIB_VERSION_PATCH 0 |
#define | _CMSIS_VERSION 5.3.0 |
Version number of targeted CMSIS package. | |
#define | _CMSIS_VERSION_MAJOR 5 |
Major version of CMSIS. | |
#define | _CMSIS_VERSION_MINOR 3 |
Minor version of CMSIS. | |
#define | _CMSIS_VERSION_PATCH 0 |
Patch revision of CMSIS. | |
Macro Definition Documentation
◆ _EMLIB_VERSION
#define _EMLIB_VERSION 6.0.0 |
◆ _EMLIB_VERSION_MAJOR
#define _EMLIB_VERSION_MAJOR 6 |
This is the 32-bit MCU SDK version. A new version system for EMLIB will be provided in a later release.
◆ _EMLIB_VERSION_MINOR
#define _EMLIB_VERSION_MINOR 0 |
This is the 32-bit MCU SDK version. A new version system for EMLIB will be provided in a later release.
◆ _EMLIB_VERSION_PATCH
#define _EMLIB_VERSION_PATCH 0 |
This is the 32-bit MCU SDK version. A new version system for EMLIB will be provided in a later release.
◆ _CMSIS_VERSION
#define _CMSIS_VERSION 5.3.0 |
Version number of targeted CMSIS package.
◆ _CMSIS_VERSION_MAJOR
#define _CMSIS_VERSION_MAJOR 5 |
Major version of CMSIS.
◆ _CMSIS_VERSION_MINOR
#define _CMSIS_VERSION_MINOR 3 |
Minor version of CMSIS.
◆ _CMSIS_VERSION_PATCH
#define _CMSIS_VERSION_PATCH 0 |
Patch revision of CMSIS.