DMA_CfgDescr_TypeDef Struct ReferenceEMLIB > DMA
Configuration structure for primary or alternate descriptor (not used for scatter-gather DMA cycles).
Definition at line
203
of file
em_dma.h
.
#include <
em_dma.h
>
Data Fields |
|
| DMA_ArbiterConfig_TypeDef | arbRate |
| DMA_DataInc_TypeDef | dstInc |
| uint8_t | hprot |
| DMA_DataSize_TypeDef | size |
| DMA_DataInc_TypeDef | srcInc |
Field Documentation
| DMA_ArbiterConfig_TypeDef DMA_CfgDescr_TypeDef::arbRate |
Arbitration rate, ie number of DMA transfers done before rearbitration takes place.
Definition at line
217
of file
em_dma.h
.
Referenced by DMA_CfgDescr() .
| DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::dstInc |
Destination increment size for each DMA transfer
Definition at line
205
of file
em_dma.h
.
Referenced by DMA_CfgDescr() .
| uint8_t DMA_CfgDescr_TypeDef::hprot |
HPROT signal state, please refer to reference manual, DMA chapter for further details. Normally set to 0 if protection is not an issue. The following bits are available:
- bit 0 - HPROT[1] control for source read accesses, privileged/non-privileged access
- bit 3 - HPROT[1] control for destination write accesses, privileged/non-privileged access
Definition at line
228
of file
em_dma.h
.
Referenced by DMA_CfgDescr() .
| DMA_DataSize_TypeDef DMA_CfgDescr_TypeDef::size |
| DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::srcInc |
Source increment size for each DMA transfer
Definition at line
208
of file
em_dma.h
.
Referenced by DMA_CfgDescr() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/emlib/inc/
em_dma.h