ezradio_plugin_manager.h File Reference
This file contains the plug-in manager for the EZRadio and EZRadioPRO chip families.
- Version
 - 5.4.0
 
License
(C) Copyright 2015 Silicon Labs, www.silabs.com
Permission is granted to anyone to use this software for any purpose, including commercial applications, and to alter it and redistribute it freely, subject to the following restrictions:
- 
        The origin of this software must not be misrepresented; you must not claim that you wrote the original software.
        
 - 
        Altered source versions must be plainly marked as such, and must not be misrepresented as being the original software.
        
 - This notice may not be removed or altered from any source distribution.
 
DISCLAIMER OF WARRANTY/LIMITATION OF REMEDIES: Silicon Labs has no obligation to support this Software. Silicon Labs is providing the Software "AS IS", with no express or implied warranties of any kind, including, but not limited to, any implied warranties of merchantability or fitness for any particular purpose or warranties against infringement of any proprietary rights of a third party.
Silicon Labs will not be liable for any consequential, incidental, or special damages, or any other relief, or for any claim by any third party, arising from your use of this Software.
       Definition in file
       
        ezradio_plugin_manager.h
       
       .
      
       #include "
       
        ecode.h
       
       "
      
      
       #include "app-config.h"
      
      
       #include "
       
        ezradio_transmit_plugin.h
       
       "
      
      
       #include "
       
        ezradio_receive_plugin.h
       
       "
      
      
       #include "
       
        ezradio_crcerror_plugin.h
       
       "
      
      
       #include "
       
        ezradio_auto_ack_plugin.h
       
       "
      
      
       #include "
       
        ezradio_unmod_carrier_plugin.h
       
       "
      
      
       #include "
       
        ezradio_pn9_plugin.h
       
       "
      
      
       #include "
       
        ezradio_direct_transmit_plugin.h
       
       "
      
      
       #include "
       
        ezradio_direct_receive_plugin.h
       
       "
      
      
         Data Structures | 
       |
| struct | EZRADIODRV_HandleData | 
         Macros | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_AUTO_ACK_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000400) | 
| 
         Receive plugin base error code.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_CRC_ERROR_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000300) | 
| 
         CRC error plugin base error code.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_DIRECT_RECEIVE_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000800) | 
| 
         Receive plugin base error code.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_DIRECT_TRANSMIT_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000700) | 
| 
         Transmit plugin base error code.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_ILLEGAL_HANDLE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000001) | 
| 
         Illegal SPI handle.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_OK ( ECODE_OK ) | 
| 
         Success return value.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_PN9_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000600) | 
| 
         Receive plugin base error code.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_RECEIVE_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000200) | 
| 
         Receive plugin base error code.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_TRANSMIT_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000100) | 
| 
         Transmit plugin base error code.
          | 
       |
| #define | ECODE_EMDRV_EZRADIODRV_UNMOD_CARRIER_PLUGIN_BASE ( ECODE_EMDRV_EZRADIODRV_BASE | 0x00000500) | 
| 
         Receive plugin base error code.
          | 
       |
| #define | EZRADIODRV_INIT_DEFAULT | 
| 
         Configuration data for EzRadio plugin manager.
          | 
       |
| #define | RADIO_CONFIG_DATA_FIELD_LENGTH | 
| #define | RADIO_CONFIG_DATA_MAX_PACKET_LENGTH RADIO_CONFIG_DATA_FIELD1_LENGTH | 
         Typedefs | 
       |
| typedef void(* | EZRADIODRV_Callback_t ) ( EZRADIODRV_Handle_t handle, Ecode_t status) | 
| 
         EZRADIODRV feature callback function interface.
          | 
       |
| typedef EZRADIODRV_HandleData_t * | EZRADIODRV_Handle_t | 
| 
         EZRadio driver instance handle.
          | 
       |
| typedef struct EZRADIODRV_HandleData | EZRADIODRV_HandleData_t | 
| 
         Interface for
         
          EZRADIODRV_HandleData
         
         structure type defined below.
          | 
       |
| typedef ezradio_cmd_reply_t * | EZRADIODRV_ReplyHandle_t | 
| 
         EZradio reply union handle.
          | 
       |
         Functions | 
       |
| void | ezradioInit ( EZRADIODRV_Handle_t handle) | 
| 
         Radio Initialization.
          | 
       |
| Ecode_t | ezradioPluginManager ( EZRADIODRV_Handle_t handle) | 
| 
         EzRadio plugin manager state machine handler. This function should be called in the application in an infinite loop, in order to manage the EzRadio plug-ins properly.
          | 
       |
| void | ezradioResetTRxFifo (void) | 
| 
         Resets both the TX and RX FIFOs.
          | 
       |