VERSIONEMLIB
Detailed Description
Version API.
Macros specifying the emlib and CMSIS version.
         Macros | 
       |
| #define | _CMSIS_VERSION 4.5.0 | 
| #define | _CMSIS_VERSION_MAJOR 4 | 
| #define | _CMSIS_VERSION_MINOR 5 | 
| #define | _CMSIS_VERSION_PATCH 0 | 
| #define | _EMLIB_VERSION 5.4.0 | 
| #define | _EMLIB_VERSION_MAJOR 5 | 
| #define | _EMLIB_VERSION_MINOR 4 | 
| #define | _EMLIB_VERSION_PATCH 0 | 
Macro Definition Documentation
| #define _CMSIS_VERSION 4.5.0 | 
Version number of targeted CMSIS package.
        Definition at line
        
         73
        
        of file
        
         em_version.h
        
        .
       
| #define _CMSIS_VERSION_MAJOR 4 | 
Major version of CMSIS.
        Definition at line
        
         77
        
        of file
        
         em_version.h
        
        .
       
| #define _CMSIS_VERSION_MINOR 5 | 
Minor version of CMSIS.
        Definition at line
        
         80
        
        of file
        
         em_version.h
        
        .
       
| #define _CMSIS_VERSION_PATCH 0 | 
Patch revision of CMSIS.
        Definition at line
        
         83
        
        of file
        
         em_version.h
        
        .
       
| #define _EMLIB_VERSION 5.4.0 | 
Version number of emlib peripheral API.
        Definition at line
        
         57
        
        of file
        
         em_version.h
        
        .
       
| #define _EMLIB_VERSION_MAJOR 5 | 
Major version of emlib. Bumped when incompatible API changes introduced.
        Definition at line
        
         61
        
        of file
        
         em_version.h
        
        .
       
| #define _EMLIB_VERSION_MINOR 4 | 
Minor version of emlib. Bumped when functionality is added in a backwards- compatible manner.
        Definition at line
        
         65
        
        of file
        
         em_version.h
        
        .
       
| #define _EMLIB_VERSION_PATCH 0 | 
Patch revision of emlib. Bumped when adding backwards-compatible bug fixes.
        Definition at line
        
         69
        
        of file
        
         em_version.h
        
        .