EZR32WG330F256R69Devices
Modules | |
EZR32WG330F256R69 Alternate Function | |
EZR32WG330F256R69 Bit Fields | |
EZR32WG330F256R69 Core | |
Processor and Core Peripheral Section. | |
EZR32WG330F256R69 Part | |
EZR32WG330F256R69 Peripheral Declarations | |
EZR32WG330F256R69 Peripheral Memory Map | |
EZR32WG330F256R69 Peripheral TypeDefs | |
Device Specific Peripheral Register Structures. | |
Macros | |
#define | SET_BIT_FIELD(REG, MASK, VALUE, OFFSET) REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); |
Set the value of a bit field within a register. | |
Typedefs | |
typedef enum IRQn | IRQn_Type |
Enumerations | |
enum | IRQn { NonMaskableInt_IRQn = -14, HardFault_IRQn = -13, MemoryManagement_IRQn = -12, BusFault_IRQn = -11, UsageFault_IRQn = -10, SVCall_IRQn = -5, DebugMonitor_IRQn = -4, PendSV_IRQn = -2, SysTick_IRQn = -1, DMA_IRQn = 0, GPIO_EVEN_IRQn = 1, TIMER0_IRQn = 2, USARTRF0_RX_IRQn = 3, USARTRF0_TX_IRQn = 4, USB_IRQn = 5, ACMP0_IRQn = 6, ADC0_IRQn = 7, DAC0_IRQn = 8, I2C0_IRQn = 9, I2C1_IRQn = 10, GPIO_ODD_IRQn = 11, TIMER1_IRQn = 12, TIMER2_IRQn = 13, TIMER3_IRQn = 14, USART1_RX_IRQn = 15, USART1_TX_IRQn = 16, LESENSE_IRQn = 17, USART2_RX_IRQn = 18, USART2_TX_IRQn = 19, UART0_RX_IRQn = 20, UART0_TX_IRQn = 21, UART1_RX_IRQn = 22, UART1_TX_IRQn = 23, LEUART0_IRQn = 24, LEUART1_IRQn = 25, LETIMER0_IRQn = 26, PCNT0_IRQn = 27, PCNT1_IRQn = 28, PCNT2_IRQn = 29, RTC_IRQn = 30, BURTC_IRQn = 31, CMU_IRQn = 32, VCMP_IRQn = 33, MSC_IRQn = 35, AES_IRQn = 36, EMU_IRQn = 38, FPUEH_IRQn = 39 } |
Macro Definition Documentation
#define SET_BIT_FIELD | ( | REG, |
|
MASK, |
|||
VALUE, |
|||
OFFSET |
|||
) | REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); |
Set the value of a bit field within a register.
- Parameters
-
REG
The register to update MASK
The mask for the bit field to update VALUE
The value to write to the bit field OFFSET
The number of bits that the field is offset within the register. 0 (zero) means LSB.
Definition at line 499
of file ezr32wg330f256r69.h
.
Typedef Documentation
Enumeration Type Documentation
enum IRQn |
Interrupt Number Definition
Definition at line 58
of file ezr32wg330f256r69.h
.