MSC_TypeDef Struct ReferenceDevices > EZR32WG_MSC
Definition at line
48
of file
ezr32wg_msc.h
.
Data Fields |
|
| __IOM uint32_t | ADDRB |
| __IM uint32_t | CACHEHITS |
| __IM uint32_t | CACHEMISSES |
| __IOM uint32_t | CMD |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | LOCK |
| __IOM uint32_t | MASSLOCK |
| __IOM uint32_t | READCTRL |
| uint32_t | RESERVED0 [1] |
| uint32_t | RESERVED1 [3] |
| uint32_t | RESERVED2 [1] |
| __IM uint32_t | STATUS |
| __IOM uint32_t | TIMEBASE |
| __IOM uint32_t | WDATA |
| __IOM uint32_t | WRITECMD |
| __IOM uint32_t | WRITECTRL |
Field Documentation
| __IOM uint32_t MSC_TypeDef::ADDRB |
Page Erase/Write Address Buffer
Definition at line
53
of file
ezr32wg_msc.h
.
| __IM uint32_t MSC_TypeDef::CACHEHITS |
Cache Hits Performance Counter
Definition at line
66
of file
ezr32wg_msc.h
.
| __IM uint32_t MSC_TypeDef::CACHEMISSES |
Cache Misses Performance Counter
Definition at line
67
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::CMD |
Command Register
Definition at line
65
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::CTRL |
Memory System Control Register
Definition at line
49
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::IEN |
Interrupt Enable Register
Definition at line
63
of file
ezr32wg_msc.h
.
| __IM uint32_t MSC_TypeDef::IF |
Interrupt Flag Register
Definition at line
60
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
62
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
61
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::LOCK |
Configuration Lock Register
Definition at line
64
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::MASSLOCK |
Mass Erase Lock Register
Definition at line
70
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::READCTRL |
Read Control Register
Definition at line
50
of file
ezr32wg_msc.h
.
| uint32_t MSC_TypeDef::RESERVED0[1] |
Reserved for future use
Definition at line
55
of file
ezr32wg_msc.h
.
| uint32_t MSC_TypeDef::RESERVED1[3] |
Reserved for future use
Definition at line
59
of file
ezr32wg_msc.h
.
| uint32_t MSC_TypeDef::RESERVED2[1] |
Reserved for future use
Definition at line
68
of file
ezr32wg_msc.h
.
| __IM uint32_t MSC_TypeDef::STATUS |
Status Register
Definition at line
57
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::TIMEBASE |
Flash Write and Erase Timebase
Definition at line
69
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::WDATA |
Write Data Register
Definition at line
56
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::WRITECMD |
Write Command Register
Definition at line
52
of file
ezr32wg_msc.h
.
| __IOM uint32_t MSC_TypeDef::WRITECTRL |
Write Control Register
Definition at line
51
of file
ezr32wg_msc.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EZR32WG/Include/
ezr32wg_msc.h