You are viewing documentation for version:7.4.1Public Attributes#uint32_tsnapshotIduint32_tsnapshotCauseBitmapuint32_tsnapshotTimeuint8_tsnapshotTypeint32_taccumulatedDebtuint32_ttype1DebtRemaininguint32_ttype2DebtRemaininguint32_ttype3DebtRemainingint32_temergencyCreditRemainingint32_tcreditRemainingPublic Attribute Documentation#snapshotId#uint32_t EmberAfPrepaymentSnapshotPayload::snapshotIdsnapshotCauseBitmap#uint32_t EmberAfPrepaymentSnapshotPayload::snapshotCauseBitmapsnapshotTime#uint32_t EmberAfPrepaymentSnapshotPayload::snapshotTimesnapshotType#uint8_t EmberAfPrepaymentSnapshotPayload::snapshotTypeaccumulatedDebt#int32_t EmberAfPrepaymentSnapshotPayload::accumulatedDebttype1DebtRemaining#uint32_t EmberAfPrepaymentSnapshotPayload::type1DebtRemainingtype2DebtRemaining#uint32_t EmberAfPrepaymentSnapshotPayload::type2DebtRemainingtype3DebtRemaining#uint32_t EmberAfPrepaymentSnapshotPayload::type3DebtRemainingemergencyCreditRemaining#int32_t EmberAfPrepaymentSnapshotPayload::emergencyCreditRemainingcreditRemaining#int32_t EmberAfPrepaymentSnapshotPayload::creditRemaining