IADC_InitScan_t Struct Reference
IADC scan init structure.
#include <em_iadc.h>
Data Fields | |
IADC_Alignment_t | alignment |
Alignment of data in FIFO. | |
bool | showId |
Tag FIFO entry with scan table entry id. | |
IADC_FifoCfgDvl_t | dataValidLevel |
Data valid level before requesting DMA transfer. | |
bool | fifoDmaWakeup |
Wake-up DMA when FIFO reaches data valid level. | |
IADC_TriggerSel_t | triggerSelect |
Trigger selection. | |
IADC_TriggerAction_t | triggerAction |
Trigger action. | |
bool | start |
Start scan immediately. | |
IADC scan init structure.
Field Documentation
◆ alignment
IADC_Alignment_t IADC_InitScan_t::alignment |
Alignment of data in FIFO.
◆ showId
bool IADC_InitScan_t::showId |
Tag FIFO entry with scan table entry id.
◆ dataValidLevel
IADC_FifoCfgDvl_t IADC_InitScan_t::dataValidLevel |
Data valid level before requesting DMA transfer.
◆ fifoDmaWakeup
bool IADC_InitScan_t::fifoDmaWakeup |
Wake-up DMA when FIFO reaches data valid level.
◆ triggerSelect
IADC_TriggerSel_t IADC_InitScan_t::triggerSelect |
Trigger selection.
◆ triggerAction
IADC_TriggerAction_t IADC_InitScan_t::triggerAction |
Trigger action.
◆ start
bool IADC_InitScan_t::start |
Start scan immediately.