SE_OTPInit_t Struct ReferenceSE - Secure Element > Deprecated Functions
Deprecated Functions
SE OTP initialization struct.
#include <em_se.h>
Data Fields | |
bool | enableSecureBoot |
Enable secure boot for the host. | |
bool | verifySecureBootCertificate |
Require certificate based secure boot signing. | |
bool | enableAntiRollback |
Enable anti-rollback for host application upgrades. | |
bool | secureBootPageLockNarrow |
Set flag to enable locking down all flash pages that cover the secure-booted image, except the last page if end of signature is not page-aligned. | |
bool | secureBootPageLockFull |
Set flag to enable locking down all flash pages that cover the secure-booted image, including the last page if end of signature is not page-aligned. | |
SE OTP initialization struct.
Field Documentation
◆ enableSecureBoot
bool SE_OTPInit_t::enableSecureBoot |
Enable secure boot for the host.
◆ verifySecureBootCertificate
bool SE_OTPInit_t::verifySecureBootCertificate |
Require certificate based secure boot signing.
◆ enableAntiRollback
bool SE_OTPInit_t::enableAntiRollback |
Enable anti-rollback for host application upgrades.
◆ secureBootPageLockNarrow
bool SE_OTPInit_t::secureBootPageLockNarrow |
Set flag to enable locking down all flash pages that cover the secure-booted image, except the last page if end of signature is not page-aligned.
◆ secureBootPageLockFull
bool SE_OTPInit_t::secureBootPageLockFull |
Set flag to enable locking down all flash pages that cover the secure-booted image, including the last page if end of signature is not page-aligned.