EFM32GGDevices
Functions |
|
| void | ACMP0_IRQHandler (void) |
| void | ADC0_IRQHandler (void) |
|
Interrupt handler is executed with frequency ~28Hz when panel is not pressed and with frequency ~140Hz when panel is pressed - this will give ~50 readings per second.
|
|
| void | AES_IRQHandler (void) |
| void | BURTC_IRQHandler (void) |
| void | BusFault_Handler (void) |
| void | CMU_IRQHandler (void) |
| void | DAC0_IRQHandler (void) |
| void | DebugMon_Handler (void) |
| void | DMA_IRQHandler (void) |
|
Interrupt handler for the DMA cycle completion handling.
|
|
| void | EBI_IRQHandler (void) |
| void | EMU_IRQHandler (void) |
|
EMU Interrupt Handler.
|
|
| void | GPIO_EVEN_IRQHandler (void) |
| void | GPIO_ODD_IRQHandler (void) |
| void | HardFault_Handler (void) |
| void | I2C0_IRQHandler (void) |
| void | I2C1_IRQHandler (void) |
| void | LCD_IRQHandler (void) |
| void | LESENSE_IRQHandler (void) |
|
LESENSE interrupt handler.
|
|
| void | LETIMER0_IRQHandler (void) |
| void | LEUART0_IRQHandler (void) |
| void | LEUART1_IRQHandler (void) |
| void | MemManage_Handler (void) |
| void | MSC_IRQHandler (void) |
| void | NMI_Handler (void) |
| void | PCNT0_IRQHandler (void) |
| void | PCNT1_IRQHandler (void) |
| void | PCNT2_IRQHandler (void) |
| void | PendSV_Handler (void) |
| void | Reset_Handler (void) |
| void | RTC_IRQHandler (void) |
| void | SVC_Handler (void) |
| uint32_t | SystemCoreClockGet (void) |
|
Get the current core clock frequency.
|
|
| static __INLINE void | SystemCoreClockUpdate (void) |
|
Update CMSIS SystemCoreClock variable.
|
|
| uint32_t | SystemHFClockGet (void) |
|
Get the current HFCLK frequency.
|
|
| uint32_t | SystemHFXOClockGet (void) |
|
Get high frequency crystal oscillator clock frequency for target system.
|
|
| void | SystemHFXOClockSet (uint32_t freq) |
|
Set high frequency crystal oscillator clock frequency for target system.
|
|
| void | SystemInit (void) |
|
Initialize the system.
|
|
| uint32_t | SystemLFRCOClockGet (void) |
|
Get low frequency RC oscillator clock frequency for target system.
|
|
| uint32_t | SystemLFXOClockGet (void) |
|
Get low frequency crystal oscillator clock frequency for target system.
|
|
| void | SystemLFXOClockSet (uint32_t freq) |
|
Set low frequency crystal oscillator clock frequency for target system.
|
|
| uint32_t | SystemMaxCoreClockGet (void) |
|
Get the maximum core clock frequency.
|
|
| uint32_t | SystemULFRCOClockGet (void) |
|
Get ultra low frequency RC oscillator clock frequency for target system.
|
|
| void | SysTick_Handler (void) |
|
Interrupt Service Routine for system tick counter.
|
|
| void | TIMER0_IRQHandler (void) |
|
TIMER0 interrupt handler.
|
|
| void | TIMER1_IRQHandler (void) |
| void | TIMER2_IRQHandler (void) |
| void | TIMER3_IRQHandler (void) |
| void | UART0_RX_IRQHandler (void) |
| void | UART0_TX_IRQHandler (void) |
| void | UART1_RX_IRQHandler (void) |
| void | UART1_TX_IRQHandler (void) |
| void | UsageFault_Handler (void) |
| void | USART0_RX_IRQHandler (void) |
| void | USART0_TX_IRQHandler (void) |
| void | USART1_RX_IRQHandler (void) |
| void | USART1_TX_IRQHandler (void) |
| void | USART2_RX_IRQHandler (void) |
| void | USART2_TX_IRQHandler (void) |
| void | USB_IRQHandler (void) |
| void | VCMP_IRQHandler (void) |
Variables |
|
| uint32_t | SystemCoreClock |
|
System System Clock Frequency (Core Clock).
|
|
Function Documentation
| void ACMP0_IRQHandler | ( | void |
|
) |
ACMP0 IRQ Handler
| void ADC0_IRQHandler | ( | void |
|
) |
Interrupt handler is executed with frequency ~28Hz when panel is not pressed and with frequency ~140Hz when panel is pressed - this will give ~50 readings per second.
ADC0 IRQ Handler
Definition at line
228
of file
touch.c
.
References ADC_InitSingle_TypeDef::acqTime , ADC0 , ADC_DataSingleGet() , ADC_IF_SINGLE , ADC_InitSingle() , ADC_IntClear() , ADC_Start() , ADC_X , ADC_Y , adcAcqTime128 , adcAcqTime16 , adcRefVDD , adcResOVS , adcStartSingle , TOUCH_Pos_TypeDef::adcx , TOUCH_Pos_TypeDef::adcy , GPIO_PinInGet() , GPIO_PinModeSet() , gpioModeInput , gpioModeInputPullFilter , gpioModePushPull , ADC_InitSingle_TypeDef::input , TOUCH_Pos_TypeDef::pen , ADC_InitSingle_TypeDef::reference , ADC_InitSingle_TypeDef::resolution , TOUCH_CallUpcall() , TOUCH_RecalculatePosition() , TOUCH_StateChanged() , TOUCH_X1_PIN , TOUCH_X1_PORT , TOUCH_X2_PIN , TOUCH_X2_PORT , TOUCH_Y1_PIN , TOUCH_Y1_PORT , TOUCH_Y2_PIN , TOUCH_Y2_PORT , TOUCH_Pos_TypeDef::x , and TOUCH_Pos_TypeDef::y .
| void AES_IRQHandler | ( | void |
|
) |
AES IRQ Handler
| void BURTC_IRQHandler | ( | void |
|
) |
BURTC IRQ Handler
| void BusFault_Handler | ( | void |
|
) |
Bus Fault Handler
| void CMU_IRQHandler | ( | void |
|
) |
CMU IRQ Handler
| void DAC0_IRQHandler | ( | void |
|
) |
DAC0 IRQ Handler
| void DebugMon_Handler | ( | void |
|
) |
Debug Monitor Handler
| void DMA_IRQHandler | ( | void |
|
) |
Interrupt handler for the DMA cycle completion handling.
DMA IRQ Handler
Clears any pending flags and calls registered callback (if any).
If using the default interrupt vector table setup provided, this function is automatically placed in the IRQ table due to weak linking. If taking control over the interrupt vector table in some other way, this interrupt handler must be installed to support callback actions.
For the user to implement a custom IRQ handler or run without a DMA IRQ handler, define EXCLUDE_DEFAULT_DMA_IRQ_HANDLER with a #define statement or with the compiler option -D.
Definition at line
266
of file
em_dma.c
.
References DMA_CB_TypeDef::cbFunc , DMA , DMA_IF_ERR , DMA_CB_TypeDef::primary , and DMA_CB_TypeDef::userPtr .
| void EBI_IRQHandler | ( | void |
|
) |
EBI IRQ Handler
| void EMU_IRQHandler | ( | void |
|
) |
EMU Interrupt Handler.
EMU IRQ Handler
The EMU_IRQHandler provided by TEMPDRV will call TEMPDRV_IRQ_Handler. Configure EMU_CUSTOM_IRQ_HANDLER = true if the application wants to implement its own EMU_IRQHandler. This is typically needed if one of the non-temperature related EMU interrupt flags are in use.
Definition at line
90
of file
tempdrv.c
.
References TEMPDRV_IRQHandler() .
| void GPIO_EVEN_IRQHandler | ( | void |
|
) |
GPIO EVEN IRQ Handler
Referenced by GPIOINT_CallbackRegister() .
| void GPIO_ODD_IRQHandler | ( | void |
|
) |
GPIO ODD IRQ Handler
Referenced by GPIOINT_CallbackRegister() .
| void HardFault_Handler | ( | void |
|
) |
Hard Fault Handler
| void I2C0_IRQHandler | ( | void |
|
) |
I2C0 IRQ Handler
| void I2C1_IRQHandler | ( | void |
|
) |
I2C1 IRQ Handler
| void LCD_IRQHandler | ( | void |
|
) |
LCD IRQ Handler
| void LESENSE_IRQHandler | ( | void |
|
) |
LESENSE interrupt handler.
LESENSE IRQ Handler
Definition at line
339
of file
caplesense.c
.
References channelMaxValues , channelsInUse , channelValues , currentChannel , LESENSE_IntClear() , LESENSE_IntGetEnabled() , LESENSE_ScanResultDataGet() , lesenseChCb , and lesenseScanCb .
| void LETIMER0_IRQHandler | ( | void |
|
) |
LETIMER0 IRQ Handler
| void LEUART0_IRQHandler | ( | void |
|
) |
LEUART0 IRQ Handler
| void LEUART1_IRQHandler | ( | void |
|
) |
LEUART1 IRQ Handler
| void MemManage_Handler | ( | void |
|
) |
MPU Fault Handler
| void MSC_IRQHandler | ( | void |
|
) |
MSC IRQ Handler
| void NMI_Handler | ( | void |
|
) |
NMI Handler
| void PCNT0_IRQHandler | ( | void |
|
) |
PCNT0 IRQ Handler
| void PCNT1_IRQHandler | ( | void |
|
) |
PCNT1 IRQ Handler
| void PCNT2_IRQHandler | ( | void |
|
) |
PCNT2 IRQ Handler
| void PendSV_Handler | ( | void |
|
) |
PendSV Handler
| void Reset_Handler | ( | void |
|
) |
Reset Handler
| void RTC_IRQHandler | ( | void |
|
) |
RTC IRQ Handler
| void SVC_Handler | ( | void |
|
) |
SVCall Handler
| uint32_t SystemCoreClockGet | ( | void |
|
) |
Get the current core clock frequency.
Calculate and get the current core clock frequency based on the current configuration. Assuming that the SystemCoreClock global variable is maintained, the core clock frequency is stored in that variable as well. This function will however calculate the core clock based on actual HW configuration. It will also update the SystemCoreClock global variable.
- Note
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Returns
- The current core clock frequency in Hz.
Definition at line
127
of file
system_efm32gg.c
.
References _CMU_HFCORECLKDIV_HFCORECLKDIV_MASK , _CMU_HFCORECLKDIV_HFCORECLKDIV_SHIFT , CMU , SystemCoreClock , and SystemHFClockGet() .
Referenced by CMU_ClockDivSet() , CMU_ClockFreqGet() , CMU_ClockSelectSet() , CMU_HFRCOBandSet() , SystemCoreClockUpdate() , SystemHFXOClockSet() , SystemLFXOClockSet() , TFT_AddressMappedInit() , and TFT_DirectInit() .
|
static |
Update CMSIS SystemCoreClock variable.
CMSIS defines a global variable SystemCoreClock that shall hold the core frequency in Hz. If the core frequency is dynamically changed, the variable must be kept updated in order to be CMSIS compliant.
Notice that if only changing core clock frequency through the EFM32 CMU API, this variable will be kept updated. This function is only provided for CMSIS compliance and if a user modifies the the core clock outside the CMU API.
Definition at line
130
of file
system_efm32gg.h
.
References SystemCoreClockGet() .
Referenced by CAPLESENSE_setupCMU() , EMU_EnterEM2() , and EMU_EnterEM3() .
| uint32_t SystemHFClockGet | ( | void |
|
) |
Get the current HFCLK frequency.
- Note
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Returns
- The current HFCLK frequency in Hz.
Definition at line
170
of file
system_efm32gg.c
.
References _CMU_CTRL_HFCLKDIV_MASK , _CMU_CTRL_HFCLKDIV_SHIFT , _CMU_HFRCOCTRL_BAND_MASK , CMU , CMU_HFRCOCTRL_BAND_11MHZ , CMU_HFRCOCTRL_BAND_14MHZ , CMU_HFRCOCTRL_BAND_1MHZ , CMU_HFRCOCTRL_BAND_21MHZ , CMU_HFRCOCTRL_BAND_28MHZ , CMU_HFRCOCTRL_BAND_7MHZ , CMU_STATUS_HFRCOSEL , CMU_STATUS_HFXOSEL , CMU_STATUS_LFRCOSEL , CMU_STATUS_LFXOSEL , EFM32_LFRCO_FREQ , and GetProdRev() .
Referenced by CMU_ClockDivSet() , CMU_ClockFreqGet() , and SystemCoreClockGet() .
| uint32_t SystemHFXOClockGet | ( | void |
|
) |
Get high frequency crystal oscillator clock frequency for target system.
- Note
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Returns
- HFXO frequency in Hz.
Definition at line
255
of file
system_efm32gg.c
.
Referenced by CMU_ClockSelectSet() , CMU_HFXOInit() , USBD_Init() , and USBH_Init() .
| void SystemHFXOClockSet | ( | uint32_t |
freq
|
) |
Set high frequency crystal oscillator clock frequency for target system.
- Note
- This function is mainly provided for being able to handle target systems with different HF crystal oscillator frequencies run-time. If used, it should probably only be used once during system startup.
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Parameters
-
[in] freqHFXO frequency in Hz used for target.
Definition at line
280
of file
system_efm32gg.c
.
References CMU , CMU_STATUS_HFXOSEL , and SystemCoreClockGet() .
Referenced by BSP_initClocks() .
| void SystemInit | ( | void |
|
) |
Initialize the system.
Do required generic HW system init.
- Note
- This function is invoked during system init, before the main() routine and any data has been initialized. For this reason, it cannot do any initialization of variables etc.
Definition at line
308
of file
system_efm32gg.c
.
| uint32_t SystemLFRCOClockGet | ( | void |
|
) |
Get low frequency RC oscillator clock frequency for target system.
- Note
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Returns
- LFRCO frequency in Hz.
Definition at line
322
of file
system_efm32gg.c
.
References EFM32_LFRCO_FREQ .
Referenced by BURTC_ClockFreqGet() .
| uint32_t SystemLFXOClockGet | ( | void |
|
) |
Get low frequency crystal oscillator clock frequency for target system.
- Note
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Returns
- LFXO frequency in Hz.
Definition at line
356
of file
system_efm32gg.c
.
Referenced by BURTC_ClockFreqGet() , and UARTDRV_InitLeuart() .
| void SystemLFXOClockSet | ( | uint32_t |
freq
|
) |
Set low frequency crystal oscillator clock frequency for target system.
- Note
- This function is mainly provided for being able to handle target systems with different HF crystal oscillator frequencies run-time. If used, it should probably only be used once during system startup.
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Parameters
-
[in] freqLFXO frequency in Hz used for target.
Definition at line
381
of file
system_efm32gg.c
.
References CMU , CMU_STATUS_LFXOSEL , and SystemCoreClockGet() .
Referenced by BSP_initClocks() .
| uint32_t SystemMaxCoreClockGet | ( | void |
|
) |
Get the maximum core clock frequency.
- Note
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Returns
- The maximum core clock frequency in Hz.
Definition at line
151
of file
system_efm32gg.c
.
References EFM32_HFRCO_MAX_FREQ , and EFM32_HFXO_FREQ .
| uint32_t SystemULFRCOClockGet | ( | void |
|
) |
Get ultra low frequency RC oscillator clock frequency for target system.
- Note
- This is an EFM32 proprietary function, not part of the CMSIS definition.
- Returns
- ULFRCO frequency in Hz.
Definition at line
340
of file
system_efm32gg.c
.
References EFM32_ULFRCO_FREQ .
Referenced by BURTC_ClockFreqGet() .
| void SysTick_Handler | ( | void |
|
) |
Interrupt Service Routine for system tick counter.
SysTick Handler
- Returns
- None
Definition at line
67
of file
util.c
.
| void TIMER0_IRQHandler | ( | void |
|
) |
TIMER0 interrupt handler.
TIMER0 IRQ Handler
When TIMER0 expires the number of pulses on TIMER1 is inserted into channelValues. If this values is bigger than what is recorded in channelMaxValues, channelMaxValues is updated. Finally, the next ACMP channel is selected.
Definition at line
92
of file
capsense.c
.
References channelMaxValues , channelValues , currentChannel , TIMER0 , TIMER1 , TIMER_CMD_STOP , and TIMER_IFC_OF .
| void TIMER1_IRQHandler | ( | void |
|
) |
TIMER1 IRQ Handler
| void TIMER2_IRQHandler | ( | void |
|
) |
TIMER2 IRQ Handler
| void TIMER3_IRQHandler | ( | void |
|
) |
TIMER3 IRQ Handler
| void UART0_RX_IRQHandler | ( | void |
|
) |
UART0 RX IRQ Handler
| void UART0_TX_IRQHandler | ( | void |
|
) |
UART0 TX IRQ Handler
| void UART1_RX_IRQHandler | ( | void |
|
) |
UART1 RX IRQ Handler
| void UART1_TX_IRQHandler | ( | void |
|
) |
UART1 TX IRQ Handler
| void UsageFault_Handler | ( | void |
|
) |
Usage Fault Handler
| void USART0_RX_IRQHandler | ( | void |
|
) |
USART0 RX IRQ Handler
| void USART0_TX_IRQHandler | ( | void |
|
) |
USART0 TX IRQ Handler
| void USART1_RX_IRQHandler | ( | void |
|
) |
USART1 RX IRQ Handler
| void USART1_TX_IRQHandler | ( | void |
|
) |
USART1 TX IRQ Handler
| void USART2_RX_IRQHandler | ( | void |
|
) |
USART2 RX IRQ Handler
| void USART2_TX_IRQHandler | ( | void |
|
) |
USART2 TX IRQ Handler
| void USB_IRQHandler | ( | void |
|
) |
USB IRQ Handler
| void VCMP_IRQHandler | ( | void |
|
) |
VCMP IRQ Handler
Variable Documentation
| uint32_t SystemCoreClock |
System System Clock Frequency (Core Clock).
System Clock Frequency (Core Clock)
Required CMSIS global variable that must be kept up-to-date.
Definition at line
104
of file
system_efm32gg.c
.
Referenced by SystemCoreClockGet() .