GPCRC_TypeDef Struct ReferenceDevices > GPCRC
GPCRC Register Declaration
Definition at line
49
of file
efr32bg12p_gpcrc.h
.
#include <
efr32bg12p_gpcrc.h
>
Data Fields |
|
__IOM uint32_t | CMD |
__IOM uint32_t | CTRL |
__IM uint32_t | DATA |
__IM uint32_t | DATABYTEREV |
__IM uint32_t | DATAREV |
__IOM uint32_t | INIT |
__IOM uint32_t | INPUTDATA |
__IOM uint32_t | INPUTDATABYTE |
__IOM uint32_t | INPUTDATAHWORD |
__IOM uint32_t | POLY |
Field Documentation
__IOM uint32_t GPCRC_TypeDef::CMD |
__IOM uint32_t GPCRC_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_Enable() , GPCRC_Init() , and GPCRC_Reset() .
__IM uint32_t GPCRC_TypeDef::DATA |
CRC Data Register
Definition at line
57
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_DataRead() .
__IM uint32_t GPCRC_TypeDef::DATABYTEREV |
CRC Data Byte Reverse Register
Definition at line
59
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_DataReadByteReversed() .
__IM uint32_t GPCRC_TypeDef::DATAREV |
CRC Data Reverse Register
Definition at line
58
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_DataReadBitReversed() .
__IOM uint32_t GPCRC_TypeDef::INIT |
CRC Init Value
Definition at line
52
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_Init() , GPCRC_InitValueSet() , and GPCRC_Reset() .
__IOM uint32_t GPCRC_TypeDef::INPUTDATA |
Input 32-bit Data Register
Definition at line
54
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_InputU32() .
__IOM uint32_t GPCRC_TypeDef::INPUTDATABYTE |
Input 8-bit Data Register
Definition at line
56
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_InputU8() .
__IOM uint32_t GPCRC_TypeDef::INPUTDATAHWORD |
Input 16-bit Data Register
Definition at line
55
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_InputU16() .
__IOM uint32_t GPCRC_TypeDef::POLY |
CRC Polynomial Value
Definition at line
53
of file
efr32bg12p_gpcrc.h
.
Referenced by GPCRC_Init() , and GPCRC_Reset() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32BG12P/Include/
efr32bg12p_gpcrc.h