WDOG_TypeDef Struct ReferenceDevices > WDOG
WDOG Register Declaration
Definition at line
49
of file
efr32bg12p_wdog.h
.
#include <
efr32bg12p_wdog.h
>
Data Fields |
|
| __IOM uint32_t | CMD |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| WDOG_PCH_TypeDef | PCH [2U] |
| uint32_t | RESERVED0 [2U] |
| __IM uint32_t | SYNCBUSY |
Field Documentation
| __IOM uint32_t WDOG_TypeDef::CMD |
| __IOM uint32_t WDOG_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32bg12p_wdog.h
.
Referenced by WDOGn_Enable() , WDOGn_Feed() , WDOGn_Init() , WDOGn_IsEnabled() , WDOGn_IsLocked() , and WDOGn_Lock() .
| __IOM uint32_t WDOG_TypeDef::IEN |
Interrupt Enable Register
Definition at line
61
of file
efr32bg12p_wdog.h
.
Referenced by WDOGn_IntDisable() , WDOGn_IntEnable() , and WDOGn_IntGetEnabled() .
| __IM uint32_t WDOG_TypeDef::IF |
Watchdog Interrupt Flags
Definition at line
58
of file
efr32bg12p_wdog.h
.
Referenced by WDOGn_IntGet() , and WDOGn_IntGetEnabled() .
| __IOM uint32_t WDOG_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
60
of file
efr32bg12p_wdog.h
.
Referenced by WDOGn_IntClear() .
| __IOM uint32_t WDOG_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
59
of file
efr32bg12p_wdog.h
.
Referenced by WDOGn_IntSet() .
| WDOG_PCH_TypeDef WDOG_TypeDef::PCH[2U] |
PCH
Definition at line
55
of file
efr32bg12p_wdog.h
.
| uint32_t WDOG_TypeDef::RESERVED0[2U] |
Reserved for future use
Definition at line
57
of file
efr32bg12p_wdog.h
.
| __IM uint32_t WDOG_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
53
of file
efr32bg12p_wdog.h
.
Referenced by WDOGn_Enable() , WDOGn_Feed() , WDOGn_Init() , and WDOGn_Lock() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32BG12P/Include/
efr32bg12p_wdog.h