Here is a list of all struct and union fields with links to the structures/unions they belong to:
      
      - c -
- callbacks : USBD_Init_TypeDef
- capabilitiesMask : HalEepromInformationType
- certificate : DeviceCertificate
- certificateSize : DeviceCertificate
- change : EmberVersion
- channel : EmberMacBeaconData , EmberNetworkParameters
- channelPages : EmberDiagnosticData
- childTable : EmberDiagnosticData
- clusterSpec : EmberZclAttributeContext_t , EmberZclBindingContext_t , EmberZclBindingEntry_t , EmberZclCommandContext_t
- code : EmberZclAttributeContext_t , EmberZclBindingContext_t , EmberZclCommandContext_t
- commandId : EmberZclCommandContext_t
- computedCrc : AshRxState
- configDescriptor : USBD_Init_TypeDef
- connection : EmberUdpConnectionData
- connectivity : EmberDiagnosticData
- contents : Bytes16 , Bytes8 , EmberKeyData
- controlByte : AshRxState
- currentCommand : EmberCommandState