EmberZclOtaBootloadFileSpec_t Struct Reference
#include <
ota-bootload-core.h
>
Data Fields | |
EmberZclManufacturerCode_t | manufacturerCode |
EmberZclOtaBootloadFileType_t | type |
EmberZclOtaBootloadFileVersion_t | version |
This structure holds an OTA file specification.
This file specification identifies a single OTA file, distinguishing it from another OTA file.
- See also
- emberZclOtaBootloadFileSpecNull
Field Documentation
EmberZclManufacturerCode_t EmberZclOtaBootloadFileSpec_t::manufacturerCode |
Manufacturer code.
EmberZclOtaBootloadFileType_t EmberZclOtaBootloadFileSpec_t::type |
OTA file type.
EmberZclOtaBootloadFileVersion_t EmberZclOtaBootloadFileSpec_t::version |
OTA file version.
The documentation for this struct was generated from the following file:
ota-bootload-core.h