|
Flats are used instead of sharps because # is a special character.
|
#define | NOTE_C3 119 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Db3 112 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_D3 106 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Eb3 100 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_E3 94 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_F3 89 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Gb3 84 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_G3 79 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Ab3 74 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_A3 70 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Bb3 66 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_B3 63 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_C4 59 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Db4 55 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_D4 52 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Eb4 49 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_E4 46 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_F4 44 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Gb4 41 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_G4 39 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Ab4 37 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_A4 35 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Bb4 33 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_B4 31 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_C5 29 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Db5 27 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_D5 26 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Eb5 24 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_E5 23 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_F5 21 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Gb5 20 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_G5 19 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Ab5 18 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_A5 17 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_Bb5 16 |
| A note which can be used in tune structure definitions.
|
|
#define | NOTE_B5 15 |
| A note which can be used in tune structure definitions.
|