EmberZclAttributeContext_t Struct Reference
#include <
zcl-core-types.h
>
Data Fields | |
EmberCoapCode | code |
EmberZclGroupId_t | groupId |
EmberZclEndpointId_t | endpointId |
const EmberZclClusterSpec_t * | clusterSpec |
EmberZclAttributeId_t | attributeId |
EmberZclStatus_t | status |
This structure holds an attribute specification.
Field Documentation
EmberZclAttributeId_t EmberZclAttributeContext_t::attributeId |
An attribute identifier.
const EmberZclClusterSpec_t* EmberZclAttributeContext_t::clusterSpec |
A cluster specification of an attribute.
EmberCoapCode EmberZclAttributeContext_t::code |
CoAP code of an attribute.
EmberZclEndpointId_t EmberZclAttributeContext_t::endpointId |
An endpoint identifier of an attribute.
EmberZclGroupId_t EmberZclAttributeContext_t::groupId |
A group identifier of an attribute.
EmberZclStatus_t EmberZclAttributeContext_t::status |
A status of an attribute used when reading and writing.
The documentation for this struct was generated from the following file:
zcl-core-types.h