Hardware ADC data types. More...

Data Structures

struct gos_adc_config_t
The ADC sample type. More...

Typedefs

typedef void * gos_adc_lut_t
Reference to a prepared Lookup Table (LUT)

Enumerations

enum gos_adc_sample_type_t {
GOS_ADC_SAMPLE_TYPE_RAW ,
GOS_ADC_SAMPLE_TYPE_VOLTAGE
}
The ADC sample type. More...
enum gos_adc_t {
GOS_ADC_0 ,
GOS_ADC_MAX
}

Detailed Description

Hardware ADC data types.

Enumeration Type Documentation

◆ gos_adc_sample_type_t

The ADC sample type.

Note
This may only be used with the gos_adc_sample()
Enumerator
GOS_ADC_SAMPLE_TYPE_RAW

Return raw ADC reading.

GOS_ADC_SAMPLE_TYPE_VOLTAGE

Return ADC reading in millivolts.

◆ gos_adc_t

Gecko OS ADC ID

Enumerator
GOS_ADC_0

This is just a placeholder, this is platform dependent.

GOS_ADC_MAX

Maximum number of ADCs the platform supports in Gecko OS.