gos_log_file_stats_t Struct Reference
Information about a log file. More...
Data Fields | |
uint16_t | record_count |
Number of valid records in log file. | |
uint16_t | invalid_records |
Number of invalid records in log file. | |
uint32_t | bytes_used |
Number of bytes used in log file. | |
uint32_t | bytes_remaining |
Number of unused bytes in log file. | |
Detailed Description
Information about a log file.
- Examples:
- file/log_file/main.c, and file/log_file_encrypted/main.c.