gos_spi_device_t Struct Reference
SPI slave context used by gos_spi_transfer() More...
Data Fields |
|
| gos_spi_t | port |
|
SPI peripheral used.
|
|
| gos_gpio_t | chip_select |
|
GPIO of slave's chip select.
|
|
| uint32_t | speed |
|
Master clock speed in hertz.
|
|
| uint16_t | flags |
|
Slave flags.
|
|
| uint8_t | bits |
|
Number of bits per frame.
|
|
| bool | lcd_bit8 |
|
Bit 8 setting in 9 bit LCD mode.
|
|
Detailed Description
SPI slave context used by gos_spi_transfer()