Base64 Utilities. More...

Modules

Types
Base64 data types.

Functions

int32_t gos_base64_encode (unsigned char *dst, uint32_t dlen, uint32_t *olen, const unsigned char *src, uint32_t slen)
Encode a buffer into base64 format. More...
int32_t gos_base64_decode (unsigned char *dst, uint32_t dlen, uint32_t *olen, const unsigned char *src, uint32_t slen)
Decode a base64-formatted buffer. More...
gos_result_t gos_base64_init_decode_context ( gos_base64_decode_context_t **context_ptr, void *user, uint32_t processing_buffer_size)
Initialize gos_base64_decode_context_t . More...
gos_result_t gos_base64_init_encode_context ( gos_base64_encode_context_t **context_ptr, void *user, uint32_t processing_buffer_size)
Initialize gos_base64_encode_context_t . More...
gos_result_t gos_base64_encode_with_writer ( gos_base64_encode_context_t *context, const void *data, uint32_t data_len, gos_base64_writer_t writer)
Base64 encode binary data with writer callback. More...
gos_result_t gos_base64_decode_with_reader ( gos_base64_decode_context_t *context, void *data, uint32_t data_len, gos_base64_reader_t reader)
Base64 decode into binaryd data with reader callback. More...
void gos_base64_destroy_context (void *context)
Cleanup encode/decode context. More...

Detailed Description

Base64 Utilities.

Function Documentation

◆ gos_base64_decode()

int32_t gos_base64_decode ( unsigned char * dst,
uint32_t dlen,
uint32_t * olen,
const unsigned char * src,
uint32_t slen
)

Decode a base64-formatted buffer.

Parameters
dst destination buffer
dlen size of the destination buffer
olen number of bytes written
src source buffer
slen amount of data to be decoded
Returns
0 if successful, MYKROSSL_ERR_BASE64_BUFFER_TOO_SMALL, or MYKROSSL_ERR_BASE64_INVALID_DATA if the input data is not correct. *dlen is always updated to reflect the amount of data that has (or would have) been written.
Note
Call this function with *dlen = 0 to obtain the required buffer size in *dlen

◆ gos_base64_decode_with_reader()

gos_result_t gos_base64_decode_with_reader ( gos_base64_decode_context_t * context,
void * data,
uint32_t data_len,
gos_base64_reader_t reader
)

Base64 decode into binaryd data with reader callback.

Chunks of base64 encoded data are read using the supplied reader callback and decoded into the supplied buffer. This API is useful as it ensures each chunk of arbitrary length data is properly decoded without requiring base64 padding of the chunks.

Note
This API requires that the length of the non-base64 encoded data is known a priori. While this API may be called as many times as needed. The total sum of the supplied 'data_len' arguments must equal length of the non-base64 encoded binary data in bytes.
Parameters
[in] context Decoding context pre-initialized with gos_base64_init_decode_context()
[in] data Buffer to hold decoded binary data
[in] data_len Length of supplied data buffer
[in] reader Reader callback to read base64 encoded data
Returns
gos_result_t

◆ gos_base64_destroy_context()

void gos_base64_destroy_context ( void * context )

Cleanup encode/decode context.

This cleans up (i.e de-allocates) a context allocated by gos_base64_init_encode_context() or gos_base64_init_decode_context()

Parameters
[in] context Context to be de-allocated

◆ gos_base64_encode()

int32_t gos_base64_encode ( unsigned char * dst,
uint32_t dlen,
uint32_t * olen,
const unsigned char * src,
uint32_t slen
)

Encode a buffer into base64 format.

Parameters
dst destination buffer
dlen size of the buffer
olen number of bytes written
src source buffer
slen amount of data to be encoded
Returns
0 if successful, or MYKROSSL_ERR_BASE64_BUFFER_TOO_SMALL. *dlen is always updated to reflect the amount of data that has (or would have) been written.
Note
Call this function with *dlen = 0 to obtain the required buffer size in *dlen

◆ gos_base64_encode_with_writer()

gos_result_t gos_base64_encode_with_writer ( gos_base64_encode_context_t * context,
const void * data,
uint32_t data_len,
gos_base64_writer_t writer
)

Base64 encode binary data with writer callback.

Arbitrary chunks of binary data are base64 encoded and written using the supplied 'writer' callback. This API is useful as the supplied chunks may be any length. The API ensures the written data is properly base64 encoded as a continuous stream of data (i.e. it ensures no base64 encode padding is applied to the end of the data chunks).

Note
To ensure proper base64 encode padding, once all data is written call this API a final time with a NULL data buffer, e.g. gos_base64_encode_with_writer(context, NULL, 0, base64_writer_callback);
Parameters
[in] context Encoding context pre-initialized with gos_base64_init_encode_context()
[in] data Binary data to base64 encode
[in] data_len Length of supplied data buffer
[in] writer Writer callback to write base64 encoded data
Returns
gos_result_t

◆ gos_base64_init_decode_context()

gos_result_t gos_base64_init_decode_context ( gos_base64_decode_context_t ** context_ptr,
void * user,
uint32_t processing_buffer_size
)

Initialize gos_base64_decode_context_t .

This must be called before gos_base64_decode_with_reader()

Use gos_base64_destroy_context() to cleanup the context.

Parameters
[out] context_ptr Pointer to hold allocated gos_base64_decode_context_t
[in] user User specificied argument passed to gos_base64_reader_t
[in] processing_buffer_size size of decode processing buffer. A larger buffer typically means faster decoding. Typical value is 1024.

◆ gos_base64_init_encode_context()

gos_result_t gos_base64_init_encode_context ( gos_base64_encode_context_t ** context_ptr,
void * user,
uint32_t processing_buffer_size
)

Initialize gos_base64_encode_context_t .

Use gos_base64_destroy_context() to cleanup the context.

Parameters
[out] context_ptr Pointer to hold allocated gos_base64_encode_context_t
[in] user User specificied argument passed to gos_base64_writer_t
[in] processing_buffer_size size of encoding processing buffer. A larger buffer typically means faster encoding. Typical value is 1024.