Command configuration. More...
Data Fields |
|
| void * | dst |
|
Source data of command, leave NULL if not applicable.
|
|
| uint16_t | len |
|
Destination buffer for command response, if NULL then 128 byte buffer automatically allocated, user MUST free this buffer.
|
|
| gos_cmd_operation_callback_t | callback |
Length of
src
OR
dst
(only
src
or
dst
should be supplied.
|
|
| uint32_t | wait_timeout_ms |
|
Optional callback to be invoke after command executes, leave NULL if not used.
|
|
| bool | logs_enabled |
|
Time in milliseconds to wait for command to complete.
|
|
Detailed Description
Command configuration.