OPAMPEMLIB
Detailed Description
Operational Amplifier (OPAMP) peripheral API.
This module contains functions to:
- OPAMP_Enable() Configure and enable OPAMP.
- OPAMP_Disable() Disable OPAMP.
All OPAMP functions assume that the VDAC clock is running. If VDAC is not used, the clock can be turned off when the OPAMPs are configured.
If the available gain values don't suit the application at hand, the resistor ladders can be disabled and external gain programming resistors used.
A number of predefined OPAMP setup macros are available for configuration of the most common OPAMP topologies (see figures below).
- Note
- The terms POSPAD and NEGPAD in the figures are used to indicate that these pads should be connected to a suitable signal ground.
Unity gain voltage follower.
Use predefined macro OPA_INIT_UNITY_GAIN.
|\ ___________|+\ | \_______ ___|_ / | | | / | | |/ | |___________|
Non-inverting amplifier.
Use predefined macro OPA_INIT_NON_INVERTING.
|\ ___________|+\ | \_______ ___|_ / | | | / | | |/ | |_____R2____| | R1 | NEGPAD
Inverting amplifier.
Use predefined macro OPA_INIT_INVERTING.
_____R2____ | | | |\ | ____R1_|___|_\ | | \____|___ ___| / | |+/ | |/ | POSPAD
Cascaded non-inverting amplifiers.
Use predefined macros OPA_INIT_CASCADED_NON_INVERTING_OPA0, OPA_INIT_CASCADED_NON_INVERTING_OPA1 and OPA_INIT_CASCADED_NON_INVERTING_OPA2.
|\ |\ |\ ___________|+\ OPA0 ___________|+\ OPA1 ___________|+\ OPA2 | \_________| | \_________| | \_______ ___|_ / | ___|_ / | ___|_ / | | | / | | | / | | | / | | |/ | | |/ | | |/ | |_____R2____| |_____R2____| |_____R2____| | | | R1 R1 R1 | | | NEGPAD NEGPAD NEGPAD
Cascaded inverting amplifiers.
Use predefined macros OPA_INIT_CASCADED_INVERTING_OPA0, OPA_INIT_CASCADED_INVERTING_OPA1 and OPA_INIT_CASCADED_INVERTING_OPA2.
_____R2____ _____R2____ _____R2____ | | | | | | | |\ | | |\ | | |\ | ____R1_|___|_\ | ____R1_|___|_\ | ____R1_|___|_\ | | \____|____| | \____|___| | \____|__ ___| / ___| / ___| / | |+/ OPA0 | |+/ OPA1 | |+/ OPA2 | |/ | |/ | |/ | | | POSPAD POSPAD POSPAD
Differential driver with two opamp's.
Use predefined macros OPA_INIT_DIFF_DRIVER_OPA0 and OPA_INIT_DIFF_DRIVER_OPA1.
__________________________ | + | _____R2____ |\ | | | ___________|+\ OPA0 | | |\ OPA1 | | \_________|____R1_|___|_\ | _ ___|_ / | | \____|______ | | / | ___| / | |/ | | |+/ |________________| | |/ | POSPAD
Differential receiver with three opamp's.
Use predefined macros OPA_INIT_DIFF_RECEIVER_OPA0, OPA_INIT_DIFF_RECEIVER_OPA1 and OPA_INIT_DIFF_RECEIVER_OPA2.
|\ __________|+\ OPA1 _ | \_________ ___|_ / | | _____R2____ | | / | | | | | |/ | | | |\ | |___________| |____R1_|___|_\ | | \____|___ |\ ____R1_ ___| / +__________|+\ OPA0 | | |+/ OPA2 | \_________| | |/ ___|_ / | R2 | | / | | | |/ | NEGPAD OPA0 |___________|
Instrumentation amplifier.
Use predefined macros OPA_INIT_INSTR_AMP_OPA0 and OPA_INIT_INSTR_AMP_OPA1.
|\ __________|+\ OPA1 | \______________ ___|_ / | | | / | | |/ R2 |____________| | R1 | R1 ____________| | | | R2 | |\ | |___|+\ OPA0 | | \_____|________ __________|_ / | / |/
Data Structures | |
struct | OPAMP_Init_TypeDef |
Macros | |
#define | OPA_INIT_CASCADED_INVERTING_OPA0 |
#define | OPA_INIT_CASCADED_INVERTING_OPA1 |
#define | OPA_INIT_CASCADED_INVERTING_OPA2 |
#define | OPA_INIT_CASCADED_INVERTING_OPA3 |
#define | OPA_INIT_CASCADED_NON_INVERTING_OPA0 |
#define | OPA_INIT_CASCADED_NON_INVERTING_OPA1 |
#define | OPA_INIT_CASCADED_NON_INVERTING_OPA2 |
#define | OPA_INIT_CASCADED_NON_INVERTING_OPA3 |
#define | OPA_INIT_DIFF_DRIVER_OPA0 |
#define | OPA_INIT_DIFF_DRIVER_OPA1 |
#define | OPA_INIT_DIFF_RECEIVER_OPA0 |
#define | OPA_INIT_DIFF_RECEIVER_OPA1 |
#define | OPA_INIT_DIFF_RECEIVER_OPA2 |
#define | OPA_INIT_DIFF_RECEIVER_OPA3 |
#define | OPA_INIT_INSTR_AMP_OPA0 |
#define | OPA_INIT_INSTR_AMP_OPA1 |
#define | OPA_INIT_INVERTING |
#define | OPA_INIT_NON_INVERTING |
#define | OPA_INIT_UNITY_GAIN |
Enumerations | |
enum | OPAMP_DrvStr_Typedef { opaDrvStrDefault = VDAC_OPA_CTRL_DRIVESTRENGTH_DEFAULT, opaDrvStrLowerAccLowStr = (0 << _VDAC_OPA_CTRL_DRIVESTRENGTH_SHIFT), opaDrvStrLowAccLowStr = (1 << _VDAC_OPA_CTRL_DRIVESTRENGTH_SHIFT), opaDrvStrHighAccHighStr = (2 << _VDAC_OPA_CTRL_DRIVESTRENGTH_SHIFT), opaDrvStrHigherAccHighStr = (3 << _VDAC_OPA_CTRL_DRIVESTRENGTH_SHIFT) } |
enum | OPAMP_NegSel_TypeDef { opaNegSelAPORT1YCH1 = VDAC_OPA_MUX_NEGSEL_APORT1YCH1, opaNegSelAPORT1YCH3 = VDAC_OPA_MUX_NEGSEL_APORT1YCH3, opaNegSelAPORT1YCH5 = VDAC_OPA_MUX_NEGSEL_APORT1YCH5, opaNegSelAPORT1YCH7 = VDAC_OPA_MUX_NEGSEL_APORT1YCH7, opaNegSelAPORT1YCH9 = VDAC_OPA_MUX_NEGSEL_APORT1YCH9, opaNegSelAPORT1YCH11 = VDAC_OPA_MUX_NEGSEL_APORT1YCH11, opaNegSelAPORT1YCH13 = VDAC_OPA_MUX_NEGSEL_APORT1YCH13, opaNegSelAPORT1YCH15 = VDAC_OPA_MUX_NEGSEL_APORT1YCH15, opaNegSelAPORT1YCH17 = VDAC_OPA_MUX_NEGSEL_APORT1YCH17, opaNegSelAPORT1YCH19 = VDAC_OPA_MUX_NEGSEL_APORT1YCH19, opaNegSelAPORT1YCH21 = VDAC_OPA_MUX_NEGSEL_APORT1YCH21, opaNegSelAPORT1YCH23 = VDAC_OPA_MUX_NEGSEL_APORT1YCH23, opaNegSelAPORT1YCH25 = VDAC_OPA_MUX_NEGSEL_APORT1YCH25, opaNegSelAPORT1YCH27 = VDAC_OPA_MUX_NEGSEL_APORT1YCH27, opaNegSelAPORT1YCH29 = VDAC_OPA_MUX_NEGSEL_APORT1YCH29, opaNegSelAPORT1YCH31 = VDAC_OPA_MUX_NEGSEL_APORT1YCH31, opaNegSelAPORT2YCH0 = VDAC_OPA_MUX_NEGSEL_APORT2YCH0, opaNegSelAPORT2YCH2 = VDAC_OPA_MUX_NEGSEL_APORT2YCH2, opaNegSelAPORT2YCH4 = VDAC_OPA_MUX_NEGSEL_APORT2YCH4, opaNegSelAPORT2YCH6 = VDAC_OPA_MUX_NEGSEL_APORT2YCH6, opaNegSelAPORT2YCH8 = VDAC_OPA_MUX_NEGSEL_APORT2YCH8, opaNegSelAPORT2YCH10 = VDAC_OPA_MUX_NEGSEL_APORT2YCH10, opaNegSelAPORT2YCH12 = VDAC_OPA_MUX_NEGSEL_APORT2YCH12, opaNegSelAPORT2YCH14 = VDAC_OPA_MUX_NEGSEL_APORT2YCH14, opaNegSelAPORT2YCH16 = VDAC_OPA_MUX_NEGSEL_APORT2YCH16, opaNegSelAPORT2YCH18 = VDAC_OPA_MUX_NEGSEL_APORT2YCH18, opaNegSelAPORT2YCH20 = VDAC_OPA_MUX_NEGSEL_APORT2YCH20, opaNegSelAPORT2YCH22 = VDAC_OPA_MUX_NEGSEL_APORT2YCH22, opaNegSelAPORT2YCH24 = VDAC_OPA_MUX_NEGSEL_APORT2YCH24, opaNegSelAPORT2YCH26 = VDAC_OPA_MUX_NEGSEL_APORT2YCH26, opaNegSelAPORT2YCH28 = VDAC_OPA_MUX_NEGSEL_APORT2YCH28, opaNegSelAPORT2YCH30 = VDAC_OPA_MUX_NEGSEL_APORT2YCH30, opaNegSelAPORT3YCH1 = VDAC_OPA_MUX_NEGSEL_APORT3YCH1, opaNegSelAPORT3YCH3 = VDAC_OPA_MUX_NEGSEL_APORT3YCH3, opaNegSelAPORT3YCH5 = VDAC_OPA_MUX_NEGSEL_APORT3YCH5, opaNegSelAPORT3YCH7 = VDAC_OPA_MUX_NEGSEL_APORT3YCH7, opaNegSelAPORT3YCH9 = VDAC_OPA_MUX_NEGSEL_APORT3YCH9, opaNegSelAPORT3YCH11 = VDAC_OPA_MUX_NEGSEL_APORT3YCH11, opaNegSelAPORT3YCH13 = VDAC_OPA_MUX_NEGSEL_APORT3YCH13, opaNegSelAPORT3YCH15 = VDAC_OPA_MUX_NEGSEL_APORT3YCH15, opaNegSelAPORT3YCH17 = VDAC_OPA_MUX_NEGSEL_APORT3YCH17, opaNegSelAPORT3YCH19 = VDAC_OPA_MUX_NEGSEL_APORT3YCH19, opaNegSelAPORT3YCH21 = VDAC_OPA_MUX_NEGSEL_APORT3YCH21, opaNegSelAPORT3YCH23 = VDAC_OPA_MUX_NEGSEL_APORT3YCH23, opaNegSelAPORT3YCH25 = VDAC_OPA_MUX_NEGSEL_APORT3YCH25, opaNegSelAPORT3YCH27 = VDAC_OPA_MUX_NEGSEL_APORT3YCH27, opaNegSelAPORT3YCH29 = VDAC_OPA_MUX_NEGSEL_APORT3YCH29, opaNegSelAPORT3YCH31 = VDAC_OPA_MUX_NEGSEL_APORT3YCH31, opaNegSelAPORT4YCH0 = VDAC_OPA_MUX_NEGSEL_APORT4YCH0, opaNegSelAPORT4YCH2 = VDAC_OPA_MUX_NEGSEL_APORT4YCH2, opaNegSelAPORT4YCH4 = VDAC_OPA_MUX_NEGSEL_APORT4YCH4, opaNegSelAPORT4YCH6 = VDAC_OPA_MUX_NEGSEL_APORT4YCH6, opaNegSelAPORT4YCH8 = VDAC_OPA_MUX_NEGSEL_APORT4YCH8, opaNegSelAPORT4YCH10 = VDAC_OPA_MUX_NEGSEL_APORT4YCH10, opaNegSelAPORT4YCH12 = VDAC_OPA_MUX_NEGSEL_APORT4YCH12, opaNegSelAPORT4YCH14 = VDAC_OPA_MUX_NEGSEL_APORT4YCH14, opaNegSelAPORT4YCH16 = VDAC_OPA_MUX_NEGSEL_APORT4YCH16, opaNegSelAPORT4YCH18 = VDAC_OPA_MUX_NEGSEL_APORT4YCH18, opaNegSelAPORT4YCH20 = VDAC_OPA_MUX_NEGSEL_APORT4YCH20, opaNegSelAPORT4YCH22 = VDAC_OPA_MUX_NEGSEL_APORT4YCH22, opaNegSelAPORT4YCH24 = VDAC_OPA_MUX_NEGSEL_APORT4YCH24, opaNegSelAPORT4YCH26 = VDAC_OPA_MUX_NEGSEL_APORT4YCH26, opaNegSelAPORT4YCH28 = VDAC_OPA_MUX_NEGSEL_APORT4YCH28, opaNegSelAPORT4YCH30 = VDAC_OPA_MUX_NEGSEL_APORT4YCH30, opaNegSelDisable = VDAC_OPA_MUX_NEGSEL_DISABLE, opaNegSelUnityGain = VDAC_OPA_MUX_NEGSEL_UG, opaNegSelResTap = VDAC_OPA_MUX_NEGSEL_OPATAP, opaNegSelNegPad = VDAC_OPA_MUX_NEGSEL_NEGPAD } |
enum | OPAMP_OutMode_TypeDef { opaOutModeDisable = 0, opaOutModeMain = VDAC_OPA_OUT_MAINOUTEN, opaOutModeAlt = VDAC_OPA_OUT_ALTOUTEN, opaOutModeAll = VDAC_OPA_OUT_SHORT, opaOutModeAPORT1YCH1 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH1), opaOutModeAPORT1YCH3 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH3), opaOutModeAPORT1YCH5 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH5), opaOutModeAPORT1YCH7 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH7), opaOutModeAPORT1YCH9 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH9), opaOutModeAPORT1YCH11 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH11), opaOutModeAPORT1YCH13 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH13), opaOutModeAPORT1YCH15 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH15), opaOutModeAPORT1YCH17 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH17), opaOutModeAPORT1YCH19 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH19), opaOutModeAPORT1YCH21 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH21), opaOutModeAPORT1YCH23 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH23), opaOutModeAPORT1YCH25 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH25), opaOutModeAPORT1YCH27 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH27), opaOutModeAPORT1YCH29 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH29), opaOutModeAPORT1YCH31 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT1YCH31), opaOutModeAPORT2YCH0 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH0), opaOutModeAPORT2YCH2 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH2), opaOutModeAPORT2YCH4 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH4), opaOutModeAPORT2YCH6 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH6), opaOutModeAPORT2YCH8 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH8), opaOutModeAPORT2YCH10 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH10), opaOutModeAPORT2YCH12 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH12), opaOutModeAPORT2YCH14 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH14), opaOutModeAPORT2YCH16 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH16), opaOutModeAPORT2YCH18 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH18), opaOutModeAPORT2YCH20 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH20), opaOutModeAPORT2YCH22 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH22), opaOutModeAPORT2YCH24 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH24), opaOutModeAPORT2YCH26 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH26), opaOutModeAPORT2YCH28 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH28), opaOutModeAPORT2YCH30 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT2YCH30), opaOutModeAPORT3YCH1 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH1), opaOutModeAPORT3YCH3 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH3), opaOutModeAPORT3YCH5 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH5), opaOutModeAPORT3YCH7 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH7), opaOutModeAPORT3YCH9 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH9), opaOutModeAPORT3YCH11 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH11), opaOutModeAPORT3YCH13 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH13), opaOutModeAPORT3YCH15 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH15), opaOutModeAPORT3YCH17 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH17), opaOutModeAPORT3YCH19 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH19), opaOutModeAPORT3YCH21 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH21), opaOutModeAPORT3YCH23 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH23), opaOutModeAPORT3YCH25 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH25), opaOutModeAPORT3YCH27 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH27), opaOutModeAPORT3YCH29 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH29), opaOutModeAPORT3YCH31 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT3YCH31), opaOutModeAPORT4YCH0 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH0), opaOutModeAPORT4YCH2 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH2), opaOutModeAPORT4YCH4 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH4), opaOutModeAPORT4YCH6 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH6), opaOutModeAPORT4YCH8 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH8), opaOutModeAPORT4YCH10 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH10), opaOutModeAPORT4YCH12 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH12), opaOutModeAPORT4YCH14 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH14), opaOutModeAPORT4YCH16 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH16), opaOutModeAPORT4YCH18 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH18), opaOutModeAPORT4YCH20 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH20), opaOutModeAPORT4YCH22 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH22), opaOutModeAPORT4YCH24 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH24), opaOutModeAPORT4YCH26 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH26), opaOutModeAPORT4YCH28 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH28), opaOutModeAPORT4YCH30 = (VDAC_OPA_OUT_APORTOUTEN | VDAC_OPA_OUT_APORTOUTSEL_APORT4YCH30) } |
enum | OPAMP_OutScale_Typedef { opaOutScaleDefault = VDAC_OPA_CTRL_OUTSCALE_DEFAULT, opaOutScaleFull = VDAC_OPA_CTRL_OUTSCALE_FULL, opaOutSacleHalf = VDAC_OPA_CTRL_OUTSCALE_HALF } |
enum | OPAMP_PosSel_TypeDef { opaPosSelAPORT1XCH0 = VDAC_OPA_MUX_POSSEL_APORT1XCH0, opaPosSelAPORT1XCH2 = VDAC_OPA_MUX_POSSEL_APORT1XCH2, opaPosSelAPORT1XCH4 = VDAC_OPA_MUX_POSSEL_APORT1XCH4, opaPosSelAPORT1XCH6 = VDAC_OPA_MUX_POSSEL_APORT1XCH6, opaPosSelAPORT1XCH8 = VDAC_OPA_MUX_POSSEL_APORT1XCH8, opaPosSelAPORT1XCH10 = VDAC_OPA_MUX_POSSEL_APORT1XCH10, opaPosSelAPORT1XCH12 = VDAC_OPA_MUX_POSSEL_APORT1XCH12, opaPosSelAPORT1XCH14 = VDAC_OPA_MUX_POSSEL_APORT1XCH14, opaPosSelAPORT1XCH16 = VDAC_OPA_MUX_POSSEL_APORT1XCH16, opaPosSelAPORT1XCH18 = VDAC_OPA_MUX_POSSEL_APORT1XCH18, opaPosSelAPORT1XCH20 = VDAC_OPA_MUX_POSSEL_APORT1XCH20, opaPosSelAPORT1XCH22 = VDAC_OPA_MUX_POSSEL_APORT1XCH22, opaPosSelAPORT1XCH24 = VDAC_OPA_MUX_POSSEL_APORT1XCH24, opaPosSelAPORT1XCH26 = VDAC_OPA_MUX_POSSEL_APORT1XCH26, opaPosSelAPORT1XCH28 = VDAC_OPA_MUX_POSSEL_APORT1XCH28, opaPosSelAPORT1XCH30 = VDAC_OPA_MUX_POSSEL_APORT1XCH30, opaPosSelAPORT2XCH1 = VDAC_OPA_MUX_POSSEL_APORT2XCH1, opaPosSelAPORT2XCH3 = VDAC_OPA_MUX_POSSEL_APORT2XCH3, opaPosSelAPORT2XCH5 = VDAC_OPA_MUX_POSSEL_APORT2XCH5, opaPosSelAPORT2XCH7 = VDAC_OPA_MUX_POSSEL_APORT2XCH7, opaPosSelAPORT2XCH9 = VDAC_OPA_MUX_POSSEL_APORT2XCH9, opaPosSelAPORT2XCH11 = VDAC_OPA_MUX_POSSEL_APORT2XCH11, opaPosSelAPORT2XCH13 = VDAC_OPA_MUX_POSSEL_APORT2XCH13, opaPosSelAPORT2XCH15 = VDAC_OPA_MUX_POSSEL_APORT2XCH15, opaPosSelAPORT2XCH17 = VDAC_OPA_MUX_POSSEL_APORT2XCH17, opaPosSelAPORT2XCH19 = VDAC_OPA_MUX_POSSEL_APORT2XCH19, opaPosSelAPORT2XCH21 = VDAC_OPA_MUX_POSSEL_APORT2XCH21, opaPosSelAPORT2XCH23 = VDAC_OPA_MUX_POSSEL_APORT2XCH23, opaPosSelAPORT2XCH25 = VDAC_OPA_MUX_POSSEL_APORT2XCH25, opaPosSelAPORT2XCH27 = VDAC_OPA_MUX_POSSEL_APORT2XCH27, opaPosSelAPORT2XCH29 = VDAC_OPA_MUX_POSSEL_APORT2XCH29, opaPosSelAPORT2XCH31 = VDAC_OPA_MUX_POSSEL_APORT2XCH31, opaPosSelAPORT3XCH0 = VDAC_OPA_MUX_POSSEL_APORT3XCH0, opaPosSelAPORT3XCH2 = VDAC_OPA_MUX_POSSEL_APORT3XCH2, opaPosSelAPORT3XCH4 = VDAC_OPA_MUX_POSSEL_APORT3XCH4, opaPosSelAPORT3XCH6 = VDAC_OPA_MUX_POSSEL_APORT3XCH6, opaPosSelAPORT3XCH8 = VDAC_OPA_MUX_POSSEL_APORT3XCH8, opaPosSelAPORT3XCH10 = VDAC_OPA_MUX_POSSEL_APORT3XCH10, opaPosSelAPORT3XCH12 = VDAC_OPA_MUX_POSSEL_APORT3XCH12, opaPosSelAPORT3XCH14 = VDAC_OPA_MUX_POSSEL_APORT3XCH14, opaPosSelAPORT3XCH16 = VDAC_OPA_MUX_POSSEL_APORT3XCH16, opaPosSelAPORT3XCH18 = VDAC_OPA_MUX_POSSEL_APORT3XCH18, opaPosSelAPORT3XCH20 = VDAC_OPA_MUX_POSSEL_APORT3XCH20, opaPosSelAPORT3XCH22 = VDAC_OPA_MUX_POSSEL_APORT3XCH22, opaPosSelAPORT3XCH24 = VDAC_OPA_MUX_POSSEL_APORT3XCH24, opaPosSelAPORT3XCH26 = VDAC_OPA_MUX_POSSEL_APORT3XCH26, opaPosSelAPORT3XCH28 = VDAC_OPA_MUX_POSSEL_APORT3XCH28, opaPosSelAPORT3XCH30 = VDAC_OPA_MUX_POSSEL_APORT3XCH30, opaPosSelAPORT4XCH1 = VDAC_OPA_MUX_POSSEL_APORT4XCH1, opaPosSelAPORT4XCH3 = VDAC_OPA_MUX_POSSEL_APORT4XCH3, opaPosSelAPORT4XCH5 = VDAC_OPA_MUX_POSSEL_APORT4XCH5, opaPosSelAPORT4XCH7 = VDAC_OPA_MUX_POSSEL_APORT4XCH7, opaPosSelAPORT4XCH9 = VDAC_OPA_MUX_POSSEL_APORT4XCH9, opaPosSelAPORT4XCH11 = VDAC_OPA_MUX_POSSEL_APORT4XCH11, opaPosSelAPORT4XCH13 = VDAC_OPA_MUX_POSSEL_APORT4XCH13, opaPosSelAPORT4XCH15 = VDAC_OPA_MUX_POSSEL_APORT4XCH15, opaPosSelAPORT4XCH17 = VDAC_OPA_MUX_POSSEL_APORT4XCH17, opaPosSelAPORT4XCH19 = VDAC_OPA_MUX_POSSEL_APORT4XCH19, opaPosSelAPORT4XCH21 = VDAC_OPA_MUX_POSSEL_APORT4XCH21, opaPosSelAPORT4XCH23 = VDAC_OPA_MUX_POSSEL_APORT4XCH23, opaPosSelAPORT4XCH25 = VDAC_OPA_MUX_POSSEL_APORT4XCH25, opaPosSelAPORT4XCH27 = VDAC_OPA_MUX_POSSEL_APORT4XCH27, opaPosSelAPORT4XCH29 = VDAC_OPA_MUX_POSSEL_APORT4XCH29, opaPosSelAPORT4XCH31 = VDAC_OPA_MUX_POSSEL_APORT4XCH31, opaPosSelDisable = VDAC_OPA_MUX_POSSEL_DISABLE, opaPosSelDac = VDAC_OPA_MUX_POSSEL_DAC, opaPosSelPosPad = VDAC_OPA_MUX_POSSEL_POSPAD, opaPosSelOpaIn = VDAC_OPA_MUX_POSSEL_OPANEXT, opaPosSelResTap = VDAC_OPA_MUX_POSSEL_OPATAP } |
enum | OPAMP_PrsMode_TypeDef { opaPrsModeDefault = VDAC_OPA_CTRL_PRSMODE_DEFAULT, opaPrsModePulsed = VDAC_OPA_CTRL_PRSMODE_PULSED, opaPrsModeTimed = VDAC_OPA_CTRL_PRSMODE_TIMED } |
enum | OPAMP_PrsOut_TypeDef { opaPrsOutDefault = VDAC_OPA_CTRL_PRSOUTMODE_DEFAULT, opaPrsOutWarm = VDAC_OPA_CTRL_PRSOUTMODE_WARM, opaPrsOutOutValid = VDAC_OPA_CTRL_PRSOUTMODE_OUTVALID } |
enum | OPAMP_PrsSel_TypeDef { opaPrsSelDefault = VDAC_OPA_CTRL_PRSSEL_DEFAULT, opaPrsSelCh0 = VDAC_OPA_CTRL_PRSSEL_PRSCH0, opaPrsSelCh1 = VDAC_OPA_CTRL_PRSSEL_PRSCH1, opaPrsSelCh2 = VDAC_OPA_CTRL_PRSSEL_PRSCH2, opaPrsSelCh3 = VDAC_OPA_CTRL_PRSSEL_PRSCH3, opaPrsSelCh4 = VDAC_OPA_CTRL_PRSSEL_PRSCH4, opaPrsSelCh5 = VDAC_OPA_CTRL_PRSSEL_PRSCH5, opaPrsSelCh6 = VDAC_OPA_CTRL_PRSSEL_PRSCH6, opaPrsSelCh7 = VDAC_OPA_CTRL_PRSSEL_PRSCH7, opaPrsSelCh8 = VDAC_OPA_CTRL_PRSSEL_PRSCH8, opaPrsSelCh9 = VDAC_OPA_CTRL_PRSSEL_PRSCH9, opaPrsSelCh10 = VDAC_OPA_CTRL_PRSSEL_PRSCH10, opaPrsSelCh11 = VDAC_OPA_CTRL_PRSSEL_PRSCH11 } |
enum | OPAMP_ResInMux_TypeDef { opaResInMuxDisable = VDAC_OPA_MUX_RESINMUX_DISABLE, opaResInMuxOpaIn = VDAC_OPA_MUX_RESINMUX_OPANEXT, opaResInMuxNegPad = VDAC_OPA_MUX_RESINMUX_NEGPAD, opaResInMuxPosPad = VDAC_OPA_MUX_RESINMUX_POSPAD, opaResInMuxComPad = VDAC_OPA_MUX_RESINMUX_COMPAD, opaResInMuxCenter = VDAC_OPA_MUX_RESINMUX_CENTER, opaResInMuxVss = VDAC_OPA_MUX_RESINMUX_VSS } |
enum | OPAMP_ResSel_TypeDef { opaResSelDefault = VDAC_OPA_MUX_RESSEL_DEFAULT, opaResSelR2eq0_33R1 = VDAC_OPA_MUX_RESSEL_RES0, opaResSelR2eqR1 = VDAC_OPA_MUX_RESSEL_RES1, opaResSelR1eq1_67R1 = VDAC_OPA_MUX_RESSEL_RES2, opaResSelR2eq2_2R1 = VDAC_OPA_MUX_RESSEL_RES3, opaResSelR2eq3R1 = VDAC_OPA_MUX_RESSEL_RES4, opaResSelR2eq4_33R1 = VDAC_OPA_MUX_RESSEL_RES5, opaResSelR2eq7R1 = VDAC_OPA_MUX_RESSEL_RES6, opaResSelR2eq15R1 = VDAC_OPA_MUX_RESSEL_RES7 } |
enum | OPAMP_TypeDef { OPA0 = 0, OPA1 = 1, OPA2 = 2, OPA3 = 3 } |
Functions | |
void | OPAMP_Disable (VDAC_TypeDef *dac, OPAMP_TypeDef opa) |
Disable an Operational Amplifier. | |
void | OPAMP_Enable (VDAC_TypeDef *dac, OPAMP_TypeDef opa, const OPAMP_Init_TypeDef *init) |
Configure and enable an Operational Amplifier. | |
Macro Definition Documentation
#define OPA_INIT_CASCADED_INVERTING_OPA0 |
Configuration of OPA0 in cascaded inverting amplifier mode.
Definition at line 1103
of file em_opamp.h
.
#define OPA_INIT_CASCADED_INVERTING_OPA1 |
Configuration of OPA1 in cascaded inverting amplifier mode.
Definition at line 1131
of file em_opamp.h
.
#define OPA_INIT_CASCADED_INVERTING_OPA2 |
Configuration of OPA2 in cascaded inverting amplifier mode.
Definition at line 1159
of file em_opamp.h
.
#define OPA_INIT_CASCADED_INVERTING_OPA3 |
Configuration of OPA3 in cascaded inverting amplifier mode.
Definition at line 1187
of file em_opamp.h
.
#define OPA_INIT_CASCADED_NON_INVERTING_OPA0 |
Configuration of OPA0 in cascaded non-inverting amplifier mode.
Definition at line 991
of file em_opamp.h
.
#define OPA_INIT_CASCADED_NON_INVERTING_OPA1 |
Configuration of OPA1 in cascaded non-inverting amplifier mode.
Definition at line 1019
of file em_opamp.h
.
#define OPA_INIT_CASCADED_NON_INVERTING_OPA2 |
Configuration of OPA2 in cascaded non-inverting amplifier mode.
Definition at line 1047
of file em_opamp.h
.
#define OPA_INIT_CASCADED_NON_INVERTING_OPA3 |
Configuration of OPA3 in cascaded non-inverting amplifier mode.
Definition at line 1075
of file em_opamp.h
.
#define OPA_INIT_DIFF_DRIVER_OPA0 |
Configuration of OPA0 in two-opamp differential driver mode.
Definition at line 1215
of file em_opamp.h
.
#define OPA_INIT_DIFF_DRIVER_OPA1 |
Configuration of OPA1 in two-opamp differential driver mode.
Definition at line 1243
of file em_opamp.h
.
#define OPA_INIT_DIFF_RECEIVER_OPA0 |
Configuration of OPA0 in three-opamp differential receiver mode.
Definition at line 1271
of file em_opamp.h
.
#define OPA_INIT_DIFF_RECEIVER_OPA1 |
Configuration of OPA1 in three-opamp differential receiver mode.
Definition at line 1299
of file em_opamp.h
.
#define OPA_INIT_DIFF_RECEIVER_OPA2 |
Configuration of OPA2 in three-opamp differential receiver mode.
Definition at line 1327
of file em_opamp.h
.
#define OPA_INIT_DIFF_RECEIVER_OPA3 |
Configuration of OPA3 in three+one opamp differential receiver mode. In this configuration, OPA3 is a second single-ended output amplifier.
Definition at line 1356
of file em_opamp.h
.
#define OPA_INIT_INSTR_AMP_OPA0 |
Configuration of OPA0 in two-opamp instrumentation amplifier mode.
Definition at line 1384
of file em_opamp.h
.
#define OPA_INIT_INSTR_AMP_OPA1 |
Configuration of OPA1 in two-opamp instrumentation amplifier mode.
Definition at line 1412
of file em_opamp.h
.
#define OPA_INIT_INVERTING |
Configuration of OPA in inverting amplifier mode.
Definition at line 963
of file em_opamp.h
.
#define OPA_INIT_NON_INVERTING |
Configuration of OPA in non-inverting amplifier mode.
Definition at line 935
of file em_opamp.h
.
#define OPA_INIT_UNITY_GAIN |
Configuration of OPA in unity gain voltage follower mode.
Definition at line 907
of file em_opamp.h
.
Enumeration Type Documentation
enum OPAMP_DrvStr_Typedef |
Definition at line 428
of file em_opamp.h
.
enum OPAMP_NegSel_TypeDef |
OPAMP negative terminal input selection values.
Definition at line 103
of file em_opamp.h
.
OPAMP output terminal selection values.
Definition at line 263
of file em_opamp.h
.
enum OPAMP_PosSel_TypeDef |
OPAMP positive terminal input selection values.
Definition at line 182
of file em_opamp.h
.
Definition at line 388
of file em_opamp.h
.
enum OPAMP_PrsOut_TypeDef |
enum OPAMP_PrsSel_TypeDef |
Definition at line 398
of file em_opamp.h
.
OPAMP resistor ladder input selector values.
Definition at line 367
of file em_opamp.h
.
enum OPAMP_ResSel_TypeDef |
OPAMP gain values.
Definition at line 342
of file em_opamp.h
.
enum OPAMP_TypeDef |
Function Documentation
void OPAMP_Disable | ( | VDAC_TypeDef * | dac, |
OPAMP_TypeDef | opa |
||
) |
Disable an Operational Amplifier.
- Parameters
-
[in] dac
A pointer to the VDAC peripheral register block. [in] opa
Selects an OPA, valid values are OPA0, OPA1, and OPA2.
Definition at line 260
of file em_opamp.c
.
References OPA0, OPA1, OPA2, VDAC_CMD_OPA0DIS, VDAC_CMD_OPA1DIS, VDAC_CMD_OPA2DIS, VDAC_CMD_OPA3DIS, VDAC_STATUS_OPA0ENS, VDAC_STATUS_OPA1ENS, VDAC_STATUS_OPA2ENS, and VDAC_STATUS_OPA3ENS.
Referenced by OPAMP_Enable().
void OPAMP_Enable | ( | VDAC_TypeDef * | dac, |
OPAMP_TypeDef | opa, |
||
const OPAMP_Init_TypeDef * | init |
||
) |
Configure and enable an Operational Amplifier.
- Note
- The value of the alternate output enable bit mask in the OPAMP_Init_TypeDef structure should consist of one or more of the VDAC_OPA_OUT_ALTOUTPADEN_OUT[output#] flags (defined in <part_name>_vdac.h) OR'ed together.
- VDAC_OPA_OUT_ALTOUTPADEN_OUT0
- VDAC_OPA_OUT_ALTOUTPADEN_OUT1
- VDAC_OPA_OUT_ALTOUTPADEN_OUT2
- VDAC_OPA_OUT_ALTOUTPADEN_OUT3
- VDAC_OPA_OUT_ALTOUTPADEN_OUT4
init.outPen = VDAC_OPA_OUT_ALTOUTPADEN_OUT0 | VDAC_OPA_OUT_ALTOUTPADEN_OUT4;
- Parameters
-
[in] dac
A pointer to the VDAC peripheral register block. [in] opa
Selects an OPA, valid values are OPA0, OPA1, and OPA2. [in] init
A pointer to a structure containing OPAMP initialization information.
Definition at line 371
of file em_opamp.c
.
References _VDAC_OPA_CAL_MASK, _VDAC_OPA_CAL_OFFSETN_MASK, _VDAC_OPA_CAL_OFFSETN_SHIFT, _VDAC_OPA_CAL_OFFSETP_MASK, _VDAC_OPA_CAL_OFFSETP_SHIFT, _VDAC_OPA_OUT_ALTOUTPADEN_MASK, _VDAC_OPA_TIMER_SETTLETIME_MASK, _VDAC_OPA_TIMER_SETTLETIME_SHIFT, _VDAC_OPA_TIMER_STARTUPDLY_MASK, _VDAC_OPA_TIMER_STARTUPDLY_SHIFT, _VDAC_OPA_TIMER_WARMUPTIME_SHIFT, OPAMP_Init_TypeDef::aportXMasterDisable, OPAMP_Init_TypeDef::aportYMasterDisable, OPAMP_Init_TypeDef::defaultOffsetN, OPAMP_Init_TypeDef::defaultOffsetP, DEVINFO, OPAMP_Init_TypeDef::drvStr, OPAMP_Init_TypeDef::gain3xEn, OPAMP_Init_TypeDef::halfDrvStr, OPAMP_Init_TypeDef::hcmDisable, OPAMP_Init_TypeDef::negSel, OPAMP_Init_TypeDef::offsetN, OPAMP_Init_TypeDef::offsetP, OPA0, OPA1, OPA2, OPA3, opaDrvStrHighAccHighStr, opaDrvStrHigherAccHighStr, opaDrvStrLowAccLowStr, opaDrvStrLowerAccLowStr, OPAMP_Disable(), opaNegSelResTap, opaPosSelResTap, OPAMP_Init_TypeDef::outMode, OPAMP_Init_TypeDef::outPen, OPAMP_Init_TypeDef::posSel, OPAMP_Init_TypeDef::prsEn, OPAMP_Init_TypeDef::prsMode, OPAMP_Init_TypeDef::prsOutSel, OPAMP_Init_TypeDef::prsSel, OPAMP_Init_TypeDef::resInMux, OPAMP_Init_TypeDef::resSel, OPAMP_Init_TypeDef::settleTime, OPAMP_Init_TypeDef::startupDly, SYSTEM_GetCalibrationValue(), OPAMP_Init_TypeDef::ugBwScale, VDAC_CMD_OPA0EN, VDAC_CMD_OPA1EN, VDAC_CMD_OPA2EN, VDAC_CMD_OPA3EN, VDAC_OPA_CTRL_APORTXMASTERDIS, VDAC_OPA_CTRL_APORTYMASTERDIS, VDAC_OPA_CTRL_HCMDIS, VDAC_OPA_CTRL_INCBW, VDAC_OPA_CTRL_OUTSCALE_FULL, VDAC_OPA_CTRL_OUTSCALE_HALF, VDAC_OPA_CTRL_PRSEN, and VDAC_OPA_MUX_GAIN3X.