CMU_DPLLInit_TypeDef Struct ReferenceEMLIB > CMU
DPLL initialization structure. Frequency will be Fref*(N+1)/(M+1).
Definition at line
1586
of file
em_cmu.h
.
#include <
em_cmu.h
>
Data Fields |
|
| bool | autoRecover |
| CMU_DPLLEdgeSel_TypeDef | edgeSel |
| uint32_t | frequency |
| CMU_DPLLLockMode_TypeDef | lockMode |
| uint16_t | m |
| uint16_t | n |
| CMU_DPLLClkSel_TypeDef | refClk |
| uint8_t | ssAmplitude |
| uint8_t | ssInterval |
Field Documentation
| bool CMU_DPLLInit_TypeDef::autoRecover |
Enable automatic lock recovery.
Definition at line
1595
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() .
| CMU_DPLLEdgeSel_TypeDef CMU_DPLLInit_TypeDef::edgeSel |
Reference clock edge detect selector.
Definition at line
1593
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() .
| uint32_t CMU_DPLLInit_TypeDef::frequency |
PLL frequency value, max 40 MHz.
Definition at line
1587
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() , USBD_Init() , and USBH_Init() .
| CMU_DPLLLockMode_TypeDef CMU_DPLLInit_TypeDef::lockMode |
| uint16_t CMU_DPLLInit_TypeDef::m |
Factor M. M <= 4095
Definition at line
1589
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() , USBD_Init() , and USBH_Init() .
| uint16_t CMU_DPLLInit_TypeDef::n |
Factor N. 32 <= N <= 4095
Definition at line
1588
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() , USBD_Init() , and USBH_Init() .
| CMU_DPLLClkSel_TypeDef CMU_DPLLInit_TypeDef::refClk |
Reference clock selector.
Definition at line
1592
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() , USBD_Init() , and USBH_Init() .
| uint8_t CMU_DPLLInit_TypeDef::ssAmplitude |
Spread spectrum amplitude.
Definition at line
1591
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() .
| uint8_t CMU_DPLLInit_TypeDef::ssInterval |
Spread spectrum update interval.
Definition at line
1590
of file
em_cmu.h
.
Referenced by CMU_DPLLLock() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/emlib/inc/
em_cmu.h