IDAC_TypeDef Struct ReferenceDevices > IDAC
IDAC Register Declaration
       Definition at line
       
        49
       
       of file
       
        efm32gg11b_idac.h
       
       .
      
      
       #include <
       
     
        efm32gg11b_idac.h
       
       >
      
         Data Fields | 
       |
| __IM uint32_t | APORTCONFLICT | 
| __IM uint32_t | APORTREQ | 
| __IOM uint32_t | CTRL | 
| __IOM uint32_t | CURPROG | 
| __IOM uint32_t | DUTYCONFIG | 
| __IOM uint32_t | IEN | 
| __IM uint32_t | IF | 
| __IOM uint32_t | IFC | 
| __IOM uint32_t | IFS | 
| uint32_t | RESERVED0 [1] | 
| uint32_t | RESERVED1 [2] | 
| uint32_t | RESERVED2 [1] | 
| uint32_t | RESERVED3 [1] | 
| __IM uint32_t | STATUS | 
Field Documentation
| __IM uint32_t IDAC_TypeDef::APORTCONFLICT | 
APORT Request Status Register
        Definition at line
        
         64
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
| __IM uint32_t IDAC_TypeDef::APORTREQ | 
APORT Request Status Register
        Definition at line
        
         63
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
| __IOM uint32_t IDAC_TypeDef::CTRL | 
Control Register
        Definition at line
        
         50
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
Referenced by IDAC_Enable() , IDAC_Init() , IDAC_MinimalOutputTransitionMode() , IDAC_OutEnable() , IDAC_RangeSet() , and IDAC_Reset() .
| __IOM uint32_t IDAC_TypeDef::CURPROG | 
Current Programming Register
        Definition at line
        
         51
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
Referenced by IDAC_RangeSet() , IDAC_Reset() , and IDAC_StepSet() .
| __IOM uint32_t IDAC_TypeDef::DUTYCONFIG | 
Duty Cycle Configuration Register
        Definition at line
        
         53
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
Referenced by IDAC_Reset() .
| __IOM uint32_t IDAC_TypeDef::IEN | 
Interrupt Enable Register
        Definition at line
        
         61
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
Referenced by IDAC_IntDisable() , IDAC_IntEnable() , and IDAC_IntGetEnabled() .
| __IM uint32_t IDAC_TypeDef::IF | 
Interrupt Flag Register
        Definition at line
        
         58
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
Referenced by IDAC_IntGet() , and IDAC_IntGetEnabled() .
| __IOM uint32_t IDAC_TypeDef::IFC | 
Interrupt Flag Clear Register
        Definition at line
        
         60
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
Referenced by IDAC_IntClear() .
| __IOM uint32_t IDAC_TypeDef::IFS | 
Interrupt Flag Set Register
        Definition at line
        
         59
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
Referenced by IDAC_IntSet() .
| uint32_t IDAC_TypeDef::RESERVED0[1] | 
Reserved for future use
        Definition at line
        
         52
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
| uint32_t IDAC_TypeDef::RESERVED1[2] | 
Reserved for future use
        Definition at line
        
         55
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
| uint32_t IDAC_TypeDef::RESERVED2[1] | 
Reserved for future use
        Definition at line
        
         57
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
| uint32_t IDAC_TypeDef::RESERVED3[1] | 
Reserved for future use
        Definition at line
        
         62
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
| __IM uint32_t IDAC_TypeDef::STATUS | 
Status Register
        Definition at line
        
         56
        
        of file
        
         efm32gg11b_idac.h
        
        .
       
The documentation for this struct was generated from the following file:
- 
       C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32GG11B/Include/
       
efm32gg11b_idac.h