USB_DOEP_TypeDef Struct ReferenceDevicesDevices > | USB
USB_DOEP USB DOEP Register
.
Definition at line
47
of file
efm32gg11b_usb_doep.h
.
#include <
efm32gg11b_usb_doep.h
>
Data Fields |
|
| __IOM uint32_t | CTL |
| __IOM uint32_t | DMAADDR |
| __IOM uint32_t | INT |
| uint32_t | RESERVED0 [1] |
| uint32_t | RESERVED1 [1] |
| uint32_t | RESERVED2 [2] |
| __IOM uint32_t | TSIZ |
Field Documentation
| __IOM uint32_t USB_DOEP_TypeDef::CTL |
Device Control OUT Endpoint 1 Control Register
Definition at line
48
of file
efm32gg11b_usb_doep.h
.
| __IOM uint32_t USB_DOEP_TypeDef::DMAADDR |
Device OUT Endpoint 1 DMA Address Register
Definition at line
53
of file
efm32gg11b_usb_doep.h
.
| __IOM uint32_t USB_DOEP_TypeDef::INT |
Device OUT Endpoint 1 Interrupt Register
Definition at line
50
of file
efm32gg11b_usb_doep.h
.
| uint32_t USB_DOEP_TypeDef::RESERVED0[1] |
Reserved for future use
Definition at line
49
of file
efm32gg11b_usb_doep.h
.
| uint32_t USB_DOEP_TypeDef::RESERVED1[1] |
Reserved for future use
Definition at line
51
of file
efm32gg11b_usb_doep.h
.
| uint32_t USB_DOEP_TypeDef::RESERVED2[2] |
Reserved future
Definition at line
54
of file
efm32gg11b_usb_doep.h
.
| __IOM uint32_t USB_DOEP_TypeDef::TSIZ |
Device OUT Endpoint 1 Transfer Size Register
Definition at line
52
of file
efm32gg11b_usb_doep.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32GG11B/Include/
efm32gg11b_usb_doep.h